SHRINK-KON® HEAT-SHRINKABLE TUBING AND INSULATOR

Thermally stabilized insulators are easy to use, with heavy, medium and thin wall tubing options that protect against moisture.

PROTECT AGAINST MOISTURE, CORROSION AND ABRASION

ABB's Shrink-Kon heat-shrinkable tubing is engineered to deliver reliable insulation and environmental protection for electrical connections and terminations. Having proven themselves over years of service in the field, ABB's Shrink-Kon insulators are built to perform across a wide range of installation environments and applications.

KEY FEATURES AND BENEFITS

<p>ABB's Shrink-Kon heat-shrinkable insulators are engineered from thermally stabilized cross-linked polyolefin with an internally applied adhesive sealant, and can be used over lead, steel, aluminum, copper, standard plastic and elastomeric insulating materials.</p>

Moisture-proof

<p>Safeguard connections and terminations.</p>

Corrosion- and abrasion-resistant

<p>Excellent insulation resistance against corrosion, impact and abrasion.</p>

Comprehensive range

<p>Full offering of tubing, boots and end caps, with insulator sizes ranging from #14 AWG to 2500 kcmil.</p>

Fast, easy installation

<p>Install quickly and easily.</p>

Compliant

<p>Certifications include UL 94-V0, UL 94-V1, UL 224, UL 486D and CSA 22.2 Nos. 198.1 and 198.2.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institution construction, Data centers, Power generation, Oil and gas, Mining, Metals, Aviation, Railways, Marine, Ports

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Moisture ingress, Corrosion, Impact and abrasion

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.