TY-RAP® EXTRUDED GROMMETING AND GROMMET EDGING FOR CABLE PROTECTION

Helps prevent the chafing of passing wires on panel edges.

PROTECT AGAINST THE CHAFING OF WIRES

The Ty-Rap extruded grommeting and grommet edging from ABB Installation Products is used to securely line panel edges and knockouts where the chafing of wires is a concern in electrical cabinets, data centers, machinery and a wide range of installations.

KEY FEATURES AND BENEFITS

<p>Any application where cables pass through panel openings and need abrasion protection, ABB's Ty-Rap extruded grommeting and grommet edging delivers a secure solution. Flexible edging protects wires, cables and hoses from sharp, abrasive metal panel edges.</p> <p>&nbsp;</p> <p>Used to line panel knockouts, it provides a barrier against chafing and damage, making it ideal for electrical cabinets, data centers, machinery and a wide range of installations.</p>

Protective

<p>Safeguards machines and panel edges to prevent wires from abrasion and wear.</p>

Durable

<p>Helps ensure electrical safey and long-term performance.</p>

Secure

<p>Lines the edges of panels, rack equipment and cabinets to prevent data loss or equipment malfunction caused by cable chafing.</p>

Variety

<p>Available in multiple stock sizes and materials to cover a wide range of panel applications.</p>

Compliant

<p>Certifications include UL flammability ratings.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Data centers, Electrical cabinets, Machinery, Aerospace, Telecommunications , Automotive

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation demands, Long service life requirements, High-vibration environments

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.