TY-RAP® SPIRAL WRAPS FOR CABLE PROTECTION
Delivers cable and cord protection and bundling that is easy to install and remove.
EASILY BUNDLE, ORGANIZE AND PROTECT CABLES
Engineered for versatility in industrial and commercial environments across a wide range of applications, ABB Installation Products’ Ty-Rap spiral wraps for cable protection offer installation flexibility and a variety of material options.
Bundle, organize and protect cables and sensitive wires from abrasion, with flexibility that allows for easy break-outs at any point. These spiral wraps are easy to position and designed to be installed with gaps for high flexibility or adjoined for maximum rigidity, insulation and abrasion resistance.
KEY FEATURES AND BENEFITS
<p>A flexible, durable wire management solution, ABB's Ty-Rap spiral wraps are used to bundle, organize and protect cables from abrasion and cuts, heat, moisture and environmental damage.</p> <p>Easy installation allows for cables to break out at any point, providing flexibility for complex setups while keeping wires and cables neatly organized. Available in various sizes, configurations and lengths for a range of indoor and outdoor commercial and residential applications. Ty-Rap spiral wraps deliver durable performance and a neat, professional appearance.</p> <p> </p>
Versatile
<p>Ty-Rap spiral wraps can be cut to the desired length to fit specific projects.</p>Flexible
<p>Allow for cables to break out at any point, providing flexibility for complex setups.</p>Durable
<p>Protects cables from abrasion, heat and environmental damage.</p>UV and weather protection
<p>Weather and UV-resistant varieties available.</p>Comprehensive
<p>Available in different diameters and lengths, spiral wraps are customizable and can be cut to your desired length to fit specific projects.</p>Compliant
<p>Certifications include UL flammability ratings.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Technology, Machinery, Data centers, Automotive, Marine
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Continuous operation demands, Harsh environments, Labor constraints and workforce gaps