DELTEC® EXTENDED-LIFE CABLE SUPPORT SYSTEM
Excels in extreme outdoor applications.
RELIABLY SECURE CABLES IN HARSH OUTDOOR ENVIRONMENTS
ABB Installation Products' Deltec cable support system is designed to perform for 20+ years in the harshest outdoor environments. Featuring weatherable acetal straps, locking devices made of marine-grade copper and customizable lengths, the three-piece design provides safe, reliable cable support for utility poles, solar installations, wind turbines and telecommunications infrastructure.
KEY FEATURES AND BENEFITS
<p>Eliminating the dangers of traditional metal bundling, ABB's Deltec system provides safe, easy installation that protects cable insulation from nicks and cuts in temperatures from -85 ˚F to 194 ˚F (-65 ˚C to 90 ˚C).</p>
Durable
<p>Weatherable acetal straps and marine-grade copper locking devices resist UV rays, moisture and salt for 20+ years outdoors.</p>Safe
<p>No sharp edges protect installers and cable insulation while delivering 250 lb. minimum tensile strength.</p>Variety
<p>Customizable strap lengths for total flexibility.</p>Compliant
<p>Certifications include UL flammability ratings.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Utility, Renewables, Telecommunications, Power generation, Agriculture, Mining, Marine, Civil infrastructure, Oil and gas
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Worker safety, Cost limitations, Long service life requirements, Harsh environments, System flexibility and reconfiguration needs, Corrosive and marine conditions