TY-RAP® MULTICOLORED CABLE TIES
Fastening solutions available in 10 colors.
ENGINEERED FOR HIGH-PERFORMANCE
Ty-Rap multicolored cable ties from ABB Installation Products are made from durable polyamide 6.6 and provide cable management in 10 colors: brown, red, orange, yellow, green, blue, purple, gray, natural and white.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Polyamide 6.6 construction performs in operating temperatures from -60°C to +85°C (-76°F to 185°F) with a minimum installation temp of -20°C (-4°F).</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Variety
<p>Standard sizes and tensile strengths available in brown, red, orange, yellow, green, blue, purple, gray, natural and white with bulk packaging of 500 or 1000 pieces.</p>Compliant
<p>Certifications include military certified MS3367, SAE AS23190 and UL listed flammability rating UL 94 V-2.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage , Renewables, Transportation , Chemical, Pharmaceuticals, Railway, Aerospace, Automotive , Utilities , Marine, Power generation , Oil and gas
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Chemical exposure, High UV sun and outdoor exposure, Extreme temperature fluctuations, Long service life requirements, Humidity exposure, Labor constraints and workforce gaps