TY-RAP® FLUOROPOLYMER ECTFE CABLE TIES
Delivers outstanding flame resistance and low smoke density if burned.
ENGINEERED FOR HIGH-PERFORMANCE
Ty-Rap Fluoropolymer ECTFE cable ties from ABB Installation Products deliver outstanding flame resistance and low smoke density for applications where smoke generation is a concern, such as HVAC plenum and air-handling installations.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Fluoropolymer ECTFE construction protects against UV degradation.</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Temperature-resistant
<p>Performs in operating temps from -60°C to + 160°C (-76°F to 320°F) with a minimum installation temp of -60°C (-76°F).</p>Color
<p>Available in maroon.</p>Compliant
<p>Certification includes UL flammability rating UL 94 V-0.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial and industrial construction, Power generation, Infrastructure
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
High UV sun and outdoor exposure, Extreme temperature fluctuations, Labor constraints and workforce gaps, Long service life requirements