TY-RAP® FLUOROPOLYMER ETFE CABLE TIES
Excels in extreme environments.
ENGINEERED FOR HIGH-PERFORMANCE
Ty-Rap Fluoropolymer ETFE cable ties from ABB Installation Products resist chemicals and radiation while preventing contamination in sensitive areas. With no outgassing properties, these ties perform reliably in vacuumed, zero gravity and radioactive environments.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Silicone-free Fluoropolymer ETFE construction is inert to most solvents and chemicals, hydrolytically stable, radiation-resistant and non-outgassing.</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Temperature-resistant
<p>Performs in operating temps from -45°C to +150°C (-49°F to 302°F) and a minimum installation temp of -60°C (-76°F).</p>Color
<p>Available in aquamarine.</p>Compliant
<p>Certification includes UL flammability rating UL 94 V-0.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Nuclear power, Power generation, Aerospace, Chemical processing
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Chemical exposure, High UV sun and outdoor exposure, Extreme temperature fluctuations, Labor constraints and workforce gaps, Long service life requirements