TY-RAP® FLAME RETARDANT CABLE TIES

Performs in environments requiring low flammability and low smoke.

ENGINEERED FOR HIGH-PERFORMANCE

Ty-Rap flame retardant cable ties from ABB Installation Products protect human life with flame-retardant polyamide 6.6 construction for public transportation, tunnels and other high-risk environments.

KEY FEATURES AND BENEFITS

<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>

Durable

<p>Polyamide 6.6 molding performs in operating temps from -20°C to + 65°C (-4°F to 149°F) with a minimum installation temp of -0°C (32°F).</p>

Corrosion-resistant

<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>

Color

<p>Available in white.</p>

Compliant

<p>Certification includes UL flammability rating UL 94 V-0.</p>

Reliable

<p>Trusted performance of ABB's Ty-Rap cable ties.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Railway, Aerospace, Commercial and institutional construction, Transportation, Residential construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor constraints and workforce gaps, Long service life requirements, Hazardous locations

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Nearly 30 billion cable ties installed and counting

For 65 years, ABB Ty-Rap cable ties help make the world a safer place.

Two innovation leaders, one fastening solution

The TAG Heuer Porsche Formula E Team relies on ABB Ty-Rap cable ties.

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.

OUR STORIES: INDUSTRY NEWS AND INSIGHTS

Maurus Logan

Electrical engineer Maurus Logan invented cable ties to address worker safety and wiring installation inefficiencies in the aviation industry. Now a billion-dollar market segment, cable ties are a fastening solution used in a wide variety of industries and projects, from aerospace to agriculture to DIY home improvement.