TY-RAP® NATURAL CABLE TIES
Performs in most indoor applications.
ENGINEERED FOR HIGH-PERFORMANCE
Ty-Rap natural cable ties from ABB Installation Products provide excellent resistance to shocks, chemicals, oils and temperature fluctuations with polyamide 6.6 construction.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Polyamide 6.6 molding performs in operating temps from -60°C to + 85°C (-76°F to 185°F) with a minimum installation temp of -20°C (-4°F).</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Color
<p>Available in natural.</p>Variety
<p>Multiple lengths and widths with tensile strengths up to 175 lbs. available in OEM bulk quantities in recyclable polythene bag packaging.</p>Compliant
<p>Certification includes UL flammability rating UL 94 V-2.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Data centers, Commercial and institutional construction, OEM
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Labor constraints and workforce gaps, Long service life requirements, Chemical exposure, Extreme temperature fluctuations