TY-RAP® POLYPROPYLENE CABLE TIES
Increases resistance to chemicals.
ENGINEERED FOR HIGH-PERFORMANCE
Chemical and weather resistant Ty-Rap polypropylene cable ties from ABB Installation Products protect against inorganic acids, polyhydric alcohols and neutral and basic salts. Offering low moisture absorption and buoyancy, these ties are ideal for food and beverage and liquid-processing applications.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Polypropylene molding performs in operating temps from -60 °C to + 76 °C (-76 °F to 185 °F).</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Color
<p>Available in black.</p>Compliant
<p>Certification includes UL flammability rating UL 94 HB.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage, Chemical, Marine
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Labor constraints and workforce gaps, Long service life requirements, Chemical exposure, Corrosive and marine conditions