TY-RAP® RAILWAY CABLE TIES

Excels in railway, transit and infrastructure applications.

ENGINEERED FOR HIGH-PERFORMANCE

Ty-Rap railway cable ties from ABB Installation Products deliver EN 45545-2 certified performance with polyamide 6.6 construction. Provides a safe, secure hold even under intense vibration and stress. Available in UV-resistant and flame retardant versions for diverse rail, transit and infrastructure applications.

KEY FEATURES AND BENEFITS

<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>

Durable

<p>Polyamide 6.6 molding performs in operating temperatures from -60°C to +105°C (-76°F to 221°F) for UV-resistant ties and -20°C to +65°C (-4°F to 149°F) for flame retardant ties.</p>

Corrosion-resistant

<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>

Color

<p>Available in UV-resistant black and flame retardant white.</p>

Compliant

<p>Certifications include EN 45545-2 with UL flammability ratings of UL 94 V-2 for UV-resistant ties and UL 94 V-0 for flame retardant ties.</p>

Reliable

<p>Trusted performance of ABB's Ty-Rap cable ties.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Railway, Transportation, Infrastructure

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Installation requirements, Labor constraints and workforce gaps, Long service life requirements, High-vibration environments

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Nearly 30 billion cable ties installed and counting

For 65 years, ABB Ty-Rap cable ties help make the world a safer place.

Two innovation leaders, one fastening solution

The TAG Heuer Porsche Formula E Team relies on ABB Ty-Rap cable ties.

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.

OUR STORIES: INDUSTRY NEWS AND INSIGHTS

Maurus Logan

Electrical engineer Maurus Logan invented cable ties to address worker safety and wiring installation inefficiencies in the aviation industry. Now a billion-dollar market segment, cable ties are a fastening solution used in a wide variety of industries and projects, from aerospace to agriculture to DIY home improvement.