TY-RAP® SPECIAL HIGH-PERFORMANCE CABLE TIES

The right cable tie for heavy-duty work. There's a Ty-Rap for that.

TY-RAP SPECIAL HIGH PERFORMANCE CABLE TIES

Find the right heavy-duty fastening solution for the most demanding applications. Ty-Rap special high-performance cable ties are engineered to address complex mounting, bundling and identification challenges. The broad range of solutions deliver reusable, UV-resistant fastening with integrated mounting and identification features. Releasable designs, panel-mount options, and blind-mount varieties for industrial, marine and chemical applications. MIL-approved versions available.

KEY FEATURES AND BENEFITS

<p>Ty-Rap special high performance cable ties deliver exceptional reusability through releasable mechanisms that eliminate waste and reduce replacement costs, provide robust tensile strength for heavy-duty applications, feature all-in-one mounting and bundling capabilities to cut installation time, offer superior chemical and UV resistance through weatherable materials, enable tool-free installation in most configurations, accommodate temperature ranges with material options, and integrate permanent identification capabilities to eliminate secondary labeling while maintaining halogen-free and silicone-free properties for safety-critical environments.</p>

Temperature extremes

<p>Designed for temperature extremes and&nbsp; thermal fluctuations</p>

Chemical and corrosion resistence

<p>Special varieties are resistant to corrosive chemicals.</p>

UV and weather protection

<p>Essential to prevent degradation and minimize maintenance in outdoor and high-heat applications.</p>

Strength

<p>Known for its Grip of Steel, Ty-Rap special high-performance cable ties deliver high tensile strength to secure reliably and safely in heavy-duty applications.</p>

Efficient

<p>Integrated mounting and bundling capabilities reduce installation time.</p>

Compliant

<p>Certifications include UL flammability ratings.MIL-approved versions comply with MS-3368-5.&nbsp;</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Chemical processing, Industrial, Automotive, Aerospace and defense, Oil and gas

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Hazardous locations, Cleanliness and contamination, Extreme temperature fluctuations, High-vibration environments

TY-RAP CABLE TIES: ENGINEERED FOR EXCELLENCE. PROVEN FROM EARTH TO MARS.

Invented by Maurus Logan in 1958, Ty-Rap cable ties from ABB Installation Products (formerly Thomas & Betts) transformed cable management worldwide. With over 30 billion installed globally, Ty-Rap cable ties remain the trusted choice for mission-critical applications from aerospace to energy.