TY-RAP® UV-RESISTANT CABLE TIES
Engineered for extended sun exposure and extreme durability in outdoor applications.
ENGINEERED FOR HIGH-PERFORMANCE
Ty-Rap UV-resistant cable ties from ABB Installation Products deliver weather-resistant polyamide 6.6 construction for reliable performance in outdoor installations where there is extended sun exposure.
KEY FEATURES AND BENEFITS
<p>Supporting a wide range of applications, ABB's Ty-Rap cable ties and accessories are available in multiple materials, each engineered for specific environments.</p>
Durable
<p>Polyamide 6.6 molding performs in operating temps from -60°C to + 105°C (-76°F to 221°F) and a minimum installation temp of 30°C (-22°F).</p>Corrosion-resistant
<p>Grip of Steel securely locks with marine-grade stainless steel barb.</p>Color
<p>Available in black.</p>Variety
<p>Multiple lengths and widths with tensile strengths up to 175 lbs. available in OEM bulk quantities in recyclable polythene bag packaging.</p>Compliant
<p>Certification includes UL flammability rating UL 94 V-2.</p>Reliable
<p>Trusted performance of ABB's Ty-Rap cable ties.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Renewable energy, Power generation, Wind power
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Installation requirements, Labor constraints and workforce gaps, Long service life requirements