E-KLIPS® SPRING STEEL FASTENERS

Delivers robust and easy-to-install steelwork mounting systems.

QUICKLY AND EASILY FIX SURFACES TO STEELWORK

ABB’s E-Klips spring steel fasteners are engineered to reduce installation time, using only a hammer, screwdriver, spanner or pliers. The fasteners are suitable for indoor or outdoor use, and for mildly corrosive environments across a wide range of applications.

KEY FEATURES AND BENEFITS

<p>ABB’s range of E-Klips spring steel fasteners are a universal fixing solution for nearly all applications, including cables and pipework, trunking and ducting, light fittings, conduit and cable tray, suspended ceilings, and solar or PV installations. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance with BS EN 10132-4 grade C67S.</p>

User-friendly

<p>Quick, easy and reliable method of fixing surfaces to steelwork without the need for bracket making, drilling holes, nuts or bolts.</p>

Corrosion-resistant

<p>ABB's revolutionary Z600+ delivers unique two-stage corrosion protection designed to extend service life and reliability. Our Z600+ meets the requirement for low solvent content material.</p>

Compliant

<p>Manufactured using low carbon steel in accordance with BS EN 10132-4 grade C67S and registered for BS EN ISO 9001 with a comprehensive test and inspection program.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

System flexibility and reconfiguration needs , Cost limitations, Labor constraints and workforce gaps

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.