E-KLIPS® CEILING FASTENING SOLUTIONS

Provides suspended ceiling fasteners and quick installation clips.

SAFELY INSTALL SUSPENDED CEILING CLIPS

ABB's E-Klips ceiling fastening solutions help reduce costs and safety risks by minimizing time spent working at height during installation. Specialized clips are designed for suspended ceiling grids, hanging rods and overhead support of electrical, pipework and mechanical services.

KEY FEATURES AND BENEFITS

<p>ABB’s range of E-Klips cable fastening solutions provide an easy method of fastening cables safely. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Durable

<p>Manufactured from robust spring steel material (C67S).</p>

Corrosion-resistant

<p>Hardened and tempered to 400-450 HV-10 Vickers.</p>

Efficient

<p>Quick and easy installation with minimal tools required.</p>

Compliant

<p>Manufactured using low carbon steel to EN 10132-4.</p>

Quality finish

<p>Annealed and oiled for performance.&nbsp;</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.