E-KLIPS® STEEL DECKING FASTENING SOLUTIONS

Delivers versatile, reliable fastening for virtually any decking application with easy-to-install clips, wedge nuts and rod mounts.

EASILY FASTEN TO DECKING

ABB’s E-Klips steel deck fastening solutions offer a versatile and extensive range of fastening methods for most decking applications. Steel decking is a common choice for a roofing support system, and E-Klips fasteners provide an easy-to-use and cost-effective method of fastening.

KEY FEATURES AND BENEFITS

<p>ABB’s E-Klips deliver a range of fastening solutions to support most decking applications, including a variety of wedge nuts, decking clips for chain and wire, and decking clips for threaded rod. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Durable

<p>Manufactured from robust spring steel material (C67S).</p>

Corrosion-resistant

<p>Hardened and tempered to 400-450 HV-10 Vickers.</p>

Variety

<p>Wide range that covers all types of decking scenarios.</p>

Compliant

<p>Manufactured using low carbon steel to EN 10132-4.</p>

Quality finish

<p>Annealed and oiled for performance.&nbsp;</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts. 

Learn more