E-KLIPS® TELESCOPIC BRACKETS

Offers adjustable conduit and box mounting brackets.

RELIABLY MOUNT ELECTRICAL BOXES AND CONDUIT

ABB's E-Klips telescopic brackets provide fast, reliable and adjustable mounting solutions for electrical boxes, conduits and piples. Ideal for stud wall and floor applications, EKTB brackets offer a large range of length, depth and hole configurations.

KEY FEATURES AND BENEFITS

<p>ABB’s E-Klips solution provides a range of length, depth and hole configurations to help quickly mount electrical boxes and conduit. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Quick Installation

<p>Fast mounting of electrical boxes, conduits and pipes.</p>

Variety

<p>Adjustable with two sizes available: 25-40cm (10-16in.) and 40-60cm (16-24in.)&nbsp;&nbsp;</p>

Safe

<p>Secures electrical boxes, conduits and pipes.&nbsp;</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.