E-KLIPS® MULTI-PURPOSE EDGE CLIPS

Delivers easy-to-install and reliable cable management solutions for renewable energy, solar and PV installations.

EASILY MANAGE SOLAR AND PV INSTALLATIONS

Ideal for solar and photovoltaic (PV) installations and renewable energy projects, ABB’s E-Klips multi-purpose edge clips are manufactured from impact, heat and UV-resistant plastic with a spring steel clamping system.

KEY FEATURES AND BENEFITS

<p>ABB’s E-Klips solution provides a range of compact, secure and easy-to-install edge clips for virtually all solar and PV applications. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Durable

<p>Manufactured from robust polyamide 6/6 HS with microcor 500 GZ coated spring steel clip.</p>

Secure

<p>Mounting profile thickness 0.7-3.0mm.</p>

Temperature-resistant

<p>Operating temperature -40 up to +120°C.</p>

Compliant

<p>Manufactured using low carbon steel to EN 10132-4.</p>

Efficient

<p>Simple, easy and tool-free installation.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Solar power, Infrastructures, Data centers, Commercial and institutional construction, Renewable energy

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.