E-KLIPS® PIPE FASTENERS AND FIXINGS

Offers durable pipe support fasteners and fixing solutions.

HELP PRIORITIZE SAFETY AND TIME SAVINGS

ABB's E-Klips pipe fasteners and fixings offer strong, durable support with multiple hanger options in lined and unlined designs, plus flexible threaded rod and elbow configurations to adapt to specific installation requirements.

KEY FEATURES AND BENEFITS

<p>ABB’s E-Klips solution provides a range of fasteners and fixings for pipe applications. Ideal for installers, the process prioritizes safety and is quick and simple to complete. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Durable

<p>Manufactured from robust steel.</p>

Quality finish

<p>Electro zinc plated and 8-12 microns with chromate coating.</p>

Compliant

<p>DIN 4109 and FMRC certified.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.