E-KLIPS® SUSPENSION AND WIRE SYSTEMS

Provides modern alternatives to traditional threaded rod fixings for secure, professional installations.

EASILY INSTALL AND SUSPEND

ABB's E-Klips suspension and wire systems deliver reliable, comprehensive solutions for overhead fastening and support applications, including catenary wire and tensioners, suspension plates, mounting plates, bull-dog grips, thimbles, suspension straps and a variety of clips for chain and perforated banding.

KEY FEATURES AND BENEFITS

<p>ABB’s E-Klips brand provides an extensive offering of suspension-based solutions as wire continues to be a popular fixing alternative to threaded rod and other traditional methods. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>

Durable

<p>Manufactured from robust galvanized or stainless steel options.</p>

Variety

<p>Stainless steel is suitable for indoor and outdoor applications. Galvanized option available with hot dipped process.&nbsp;</p>

Quality finish

<p>Perforated banding material - Plascoat PPA 571.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Infrastructure, Data centers

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps

ABB’S E-KLIPS SPRING STEEL FASTENERS: QUICK, EASY AND SECURE SUPPORT.

For over 40 years, E‑Klips spring steel fasteners from ABB Installation Products (formerly Thomas & Betts) have been trusted by contractors for efficiency and safety. Delivering a reliable method of fixing surfaces to steelwork, without bracket making, drilling holes, nuts or bolts.