E-KLIPS® ROD AND THREADED ROD FIXING SOLUTIONS
Provides quick and easy installation of rod and threaded rod fixings for secure, professional installations.
QUICKLY INSTALL ROD SYSTEMS
ABB’s E-Klips rod and threaded rod fixing solutions provide versatile fastening solutions using clips and clamps for quick and easy installation of rod systems in virtually all applications.
KEY FEATURES AND BENEFITS
<p>ABB’s E-Klips solution provides a range of threaded rod fixings with clips and clamps for almost all applications, including the multiple methods designed for rod. Manufactured in the UK for over 40 years, all products are developed with low carbon steel in accordance to BS EN 10132-4 grade C67S.</p>
Durable
<p>Manufactured from robust spring steel (C67S), ductile iron and steel.</p>Non-corrosive
<p>Hardened and tempered to 400-450 HV-10 Vickers.</p>Compliant
<p>FM and VdS approval on range with FC part code prefix.</p>Quality finish
<p>Annealed and oiled for performance.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial and institutional construction, Infrastructures, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosive and marine conditions, System flexibility and reconfiguration needs , Labor constraints and workforce gaps