ELASTIMOLD® IEC SEPARABLE CONNECTORS
Reliable connection and protection solutions for medium-voltage power distribution systems.
RELIABLE CONNECTIONS FOR CRITICAL INFRASTRUCTURE
ABB's Elastimold IEC separable connectors deliver enhanced durability, faster installation and trusted performance in demanding environments. Available in 250A for systems up to 24kV and 630A for systems up to 36kV, quick cable connection and disconnection reduce maintenance downtime while supporting smart grid integration. Type tested to IEC 60502-4 and CENELEC standards, the connectors are ideal for utilities, rail, transportation and high-performance applications.
KEY FEATURES AND BENEFITS
<p>Built on 60+ years of design and manufacturing expertise, ABB's IEC separable connectors deliver streamlined installation, reduced downtime and reliable connections for switchgear, transformers and critical infrastructure.</p>
Reduce downtime
<p>Designed for quick connection and disconnection, enabling faster maintenance and increased network reliability.</p>Reliable
<p>Made from high-quality EPDM rubber, providing excellent insulation and tracking resistance. Fully shielded and insulated for energized operation.</p>Flexible
<p>Designed for a wide range of cable sizes and types. Compatible with various accessories, including surge arresters, grounding devices and test points.</p>Easy installation
<p>Facilitates seamless integration with existing systems.</p>Traceable
<p>Every connector can be easily identified and tracked down to the raw material level.</p>Compliant
<p>Certifications include IEC 60502-4 and CENELEC HD 629.1 S3.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Utilities, Industrial, Infrastructure
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Low-maintenance requirements, Equipment failure , Moisture resistance, Material compatibility, Labor constraints and workforce gaps , Continuous operation demands, Smart grid integration , Detectability and traceability needs