Elastimold® Veri-Spike™ Grounding-Aid Device

ABB Elastimold Veri-Spike grounding-aid device safely verifies system de-energization. IEEE 386 certified, watertight, for 15/25 kV & 35 kV applications.

Safety solutions for all the right reasons

ABB's Elastimold Veri-Spike grounding-aid device quickly and safely verifies system de-energization before maintenance begins. The shielded, watertight interface allows utility crews to cut or spike the sacrificial cap to confirm de-energization with confidence. Rated for 15/25kV and 35kV systems with 600A compatibility, Veri-Spike maintains full IEEE 386 compliance and delivers reliable performance in demanding field conditions.

Key Features and Benefits

<p>Manufactured in Albuquerque, New Mexico, USA, ABB's Elastimold Veri-Spike device delivers watertight, shielded performance to minimize outage times and protect workers during maintenance operations.</p>

Safe

<p>Enables faster verification, helping reduce maintenance downtime and improve safety.</p>

Reliable

<p>Completely shielded and watertight EPDM material reliably connects and protects to help reduce outages.</p>

Variety

<p>Multiple 600 A cable accessories available.</p>

Flexible

<p>Cut or spike to verify system de-energization.</p>

Durable

<p>Rigorous factory testing, robust materials and electrical ratings help ensure the device delivers consistent safety verification across various voltage and current conditions.</p>

Industries We Support

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Industrial, Power distribution, Renewables, Utilities, OEM

Challenges We Solve

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Arc-flash and electric-shock hazards , Outages, Worker safety, Continuous operation demands

     

Our Electrical Solutions in Action: Videos

Elastimold: Proven Solid Dielectric Switchgear and Underground Cable Accessories

Elastimold was the first to offer a completely solid dielectric line of switchgear and remains one of the most complete packages for managing underground cable connections. Trusted by utilities for reliability, safety, and innovation.