ARC FAULT PROTECTION: UFES
Highest possible level of arc flash mitigation, increased safety of medium voltage systems.
ULTRA-FAST EARTHING SWITCH (UFES)
An arc fault can be the most serious fault within a switchgear system, and it is mostly associated with extremely high thermal and mechanical stress in the area concerned.
ABB’s Ultra-Fast Earthing Switch (UFES) is an advanced protection device designed to drastically reduce the damage and danger caused by internal arc faults in low- and medium-voltage switchgear. It serves as an active arc fault mitigation system, operating much faster than traditional protection devices. ABB’s Ultra-Fast Earthing Switch (UFES) effectively combines specific arc detection relays and an associated arc quenching device consisting of the so-called primary switching elements (PSE). In case of an internal arc fault the arc detection relay trips the UFES PSE, which initiates a three-phase earthing to break the arc voltage immediately. The extremely short switching time of the PSE, less than 1.5 ms, in conjunction with the rapid and reliable detection of the fault, ensures that an occurring arc flash is extinguished in less than 4 ms after its detection, 20 times faster compared to standard arc protection.
UFES can also be combined with ABB’s REA arc fault protection. Read more here UFES meets REA-combinable arc fault protection.
An active arc fault protection provided by a UFES system increases safety for personnel and equipment to the highest level. The ultra-fast arc mitigation limits the arc incident energy in the working distance significantly, what minimizes the assessed risks evaluated with an arc flash hazard analysis. It maintains a secure power supply and reduces financial losses from production outages to a minimum.
UFES also prevents toxic gases release due to effective reduction of arc duration.
ABB’s UFES is available for easy integration into low (LV) and medium voltage (MV) systems, for original equipment manufacturers (OEM), panel builders and Engineering, Procurement and Construction (EPCs) partners to incorporate in their own installations or for use in repair, retrofit and upgrade projects.
EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS
Partner Hub
Learning
A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
DOCweb
The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Product configurators
The online tools that make selecting and customizing ABB Medium Voltage products easier, helping you quickly find the best-fit solution for your technical and application needs, while reducing errors and saving time.
- Partner Hub
- Virtual Training Center
- Tools filter
The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.
jdblQJHELHQWPE;JW;JA.mC MX,XM..ZDD
EXPORE OUR TOOLS
| Assignment | Application | Description |
|---|---|---|
| Product information | 3D eCatalogue | A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights. |
| Product information | Learning | A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills. |
| Configure a product | MV switchgear configurator | The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable. |
| Configure a product | MV devices configurator | The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs. |
| Configure a product | Relays Online | The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions. |
| Design network/BIM | DOCweb | The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks. |
| Design network/BIM | BIMagic | The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards. |
FREQUENTLY ASKED QUESTIONS
An internal arc fault is a severe and highly dangerous event that occurs when an electrical breakdown inside a switchgear causes an uncontrolled arc to form between energized conductors. This arc generates an enormous release of energy in a very short time -posing serious risks to both equipment and personnel. Some key characteristics and consequences of an internal arc fault include:
- Extreme energy release: Arc power can reach up to 40 megawatts, comparable to the output of a small power plant.
- Ultra-high temperatures: The arc plasma can exceed 20,000 °C (35,000 °F) – hotter than the surface of the sun.
- Rapid pressure buildup: Within milliseconds, the internal pressure in the switchgear enclosure can spike, potentially rupturing panels or doors.
- Intense light emission: The arc produces light levels over 2,000 times brighter than a typical office environment, which can cause temporary or permanent eye damage.
- Severe acoustic stress: The resulting sound pressure can exceed 140 decibels, comparable to a jet engine at takeoff, with risk of hearing loss.
- Explosive byproducts: The arc releases not only heat and pressure but also plasma, metal fragments, and toxic gases, making it a compound hazard.
ABB’s Ultra-Fast Earthing Switch (UFES) is an advanced protection device designed to drastically reduce the damage and danger caused by internal arc faults in low- and medium-voltage switchgear. It serves as an active arc fault mitigation system, operating much faster than traditional protection devices. The operating principle of UFES goes as follows:
- Continuous monitoring: The UFES system uses current transformers (CTs) or current sensors in conjunction with optical arc flash detectors to continuously monitor for early signs of an arc fault.
- Ultra-fast activation: When an arc is detected, the UFES controller triggers the device in less than 1 millisecond – faster than the arc can fully develop.
- Immediate earthing (grounding): Upon activation, the Primary Switching Elements (PSEs) create a low-impedance path to ground in less than 1.5 milliseconds. This effectively diverts the arc energy away from the fault location.
- Fault extinguishing: By grounding the fault current in less than 4 milliseconds for the entire operating sequence, UFES eliminates the arc before it can reach full intensity. This prevents the destructive effects typically associated with internal arc events – extreme heat, pressure, light, sound, and toxic emissions – effectively protecting equipment and personnel.
ABB’s UFES offers a powerful and proactive approach to internal arc fault protection, delivering several key benefits that enhance both safety and system performance:
- Maximum personnel protection: By extinguishing arc faults within milliseconds, UFES drastically reduces the thermal, acoustic, and pressure impact on operating staff and nearby personnel.
- Minimized equipment damage: The rapid grounding of fault energy prevents severe damage to switchgear, reducing the risk of costly repairs and extended downtime.
- Increased uptime and operational continuity: Fast arc suppression helps avoid long interruptions in power supply, supporting higher system availability – especially important in critical facilities.
- Applicable in new and retrofit installations: UFES can be installed in both greenfield projects and existing switchgear, offering flexibility for system upgrades.
- Compliance with arc fault protection standards: Helps meet or exceed internal arc classification requirements defined by IEC and ANSI/IEEE standards.
- Supports sustainability and energy efficiency: By preserving equipment and reducing unplanned outages, UFES contributes to longer asset life cycles and more stable power distribution.
ABB’s UFES is designed with ease of operation and maintenance in mind. While it performs an extremely fast and technically advanced function, its integration and upkeep are straightforward for qualified electrical personnel.
Ease of operation:
- UFES operates automatically in response to arc detection, with no need for manual intervention during fault events.
- It integrates seamlessly with standard protection systems and switchgear automation, ensuring intuitive coordination within existing infrastructure.
Ease of maintenance:
- Modular design allows for quick replacement of the Primary Switching Elements after operation, with minimal downtime.
- Maintenance procedures follow standard best practices and require no special tools or operator qualifications beyond those used in conventional switchgear service.
ABB’s UFES and arc-resistant switchgear both aim to address the risks of internal arc faults, but they do so in fundamentally different ways – and in many cases, UFES offers an important advantage.
Arc-resistant switchgear is designed to contain the effects of an arc fault after it occurs. It uses reinforced enclosures, pressure relief channels, and other passive measures to direct hot gases and fragments safely away from personnel. While effective, this approach still allows the arc to fully develop before it is cleared, which means a significant level of damage, heat, and downtime are often unavoidable.
In contrast, ABB’s UFES is an active arc fault mitigation system that detects the early signs of an arc and extinguishes it almost instantly – within less than 4 milliseconds. Instead of merely containing the explosion, UFES prevents it from escalating, offering far superior protection for both equipment and personnel.
What makes UFES especially practical is that it can be installed in both new and existing switchgear systems. It is designed with flexible integration in mind, making it ideal for brownfield retrofits where upgrading to arc-resistant switchgear may be physically or financially impractical. With proper planning, UFES can often be added to existing panels, providing a major safety upgrade without requiring full equipment replacement.