INDOOR INSTRUMENT TRANSFORMERS
Used for measurement in protection, control, and monitoring systems providing precise and reliable performance in medium voltage applications.
Protecting an evolving Indoor grid
ABB’s medium voltage indoor instrument transformers portfolio is highly versatile, offering a wide range of dimensions, designs, and ratings that can be tailored to meet customers' precise specifications, ensuring the perfect fit for their installations. Our portfolio, for IEC and other standards, is ideal for various medium voltage indoor applications, where air or gas-insulated medium voltage switchgear are the main installations, but also for compact secondary substations, motors and generators, dry-type transformers, and capacitor banks. As part of our portfolio, ABB offers the following product lines:
- Indoor current transformers, up to 40.5 kV for metering, protection or zero-measurement purposes. The available designs include block type, bus type, and cable type current transformers.
- Indoor voltage transformers, up to 40.5 kV for metering, protection or external power supply. The main designs are single-pole and double-pole voltage transformers. Single-pole transformers can be equipped with or without a fuse.
ABB medium voltage indoor instrument transformers are available for original equipment manufacturers (OEMs), panel builders and non-panel builders’ applications, Engineering, Procurement and Construction (EPC) partners, as well as end-users to incorporate them in their installations or retrofit and upgrade projects.
ABB supports customers and partners in staying ahead of increasing electrification needs, technology advancements, and regulatory changes, providing the power to adapt to a rapidly evolving energy landscape.
INDOOR ITS PORTFOLIO
Current transformers
- Current transformers
- Cable CTs
- 0-current CTs
- Voltage transformers
- Metal coated VTs
Product scope
| TPU | KOKS | KOKM | KOKM for PGIS | KOKM for RMU | BD 00 | KOKM | KOLMA/KOLA | |
| Max.rated voltage | TPU 4 12 kV TPU 5 17.5 kV TPU 6 27.5 kV TPU 7 40.5 kV |
KOKS 12 12 kV KOKS 17.5 17.5 kV |
KOKM 1 1.2 kV |
KOKM 072 0.72 kV KOKM 1 1.2 kV |
KOKM 0.72 kV |
BD 00 0.72 kV |
KOKM 06 0.72 kV |
KOLMA 0.72 kV KOLA 0.72 kV
|
Max.rated primary current |
3 200 A |
4 000 A |
10 000 A |
3 000 A |
1 250 A |
1 250 A |
2 000 A | 1 250 A |
Max.rated short-time current |
100 kA / 1 s |
90 kA / 1 s |
100 kA / 1 s |
63 kA / 1 s |
25 kA / 3 s |
31,5 kA / 3 s |
100 kA / 1 s | 60 kA / 1 s |
Max.quantity of cores |
6 cores | 6 cores | 3-5 cores | 3-5 cores | 1-2 cores | 1-2 cores | 1 core | 1 core |
| Standards | IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA |
IEC, VDE, ČSN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, AS, BS, GOST, IEEE, CAN/CSA |
| Applications | MV switchgear, compact secondary substations, motors & generators, drives, metal encl. capacitor banks, dry type transformers |
MV primary air-insulated switchgear, motors & generators |
MV air-insulated switchgear, motors & generators, drives, CSS, MECB, dry type transformers |
MV primary gas-insulated switchgear, designed to fit MV cables, busbars or bushings |
MV secondary gas- insulated switchgear, designed for MV cables in the cable compartments |
MV air or gas switchgear, designed for MV cables or busbar incl. variant for 2x MV cables |
MV air or gas insulated switchgear, designed for measurements of zero currents with multiple MV cables
|
MV air or gas insulated switchgear, designed for measurements of zero currents of MV cables |
| Features | Support type, opt.reconnection, capacitive divider, various dimensions, ribs, sealable sec. terminal cover |
CT without primary conductor insulated for the MV application, opt. secondary reconnectable
|
High dimensions variability, inner Ø 33~500 mm, length 60~300 mm, opt. sec.reconnectable, sealable term. cover |
High dimensions variability incl. variant for 2x MV cables or bushings, opt. sec. reconnectable, sealable sec. covers |
Inner Ø 42, 50 or 60 mm, variant for self-powered relays, opt. secondary reconnection, opt. sealable sec. covers |
Inner Ø 59, 69, 70, 85 or 110 mm, opt. secondary reconnection, BD 00 opt. sealable IP40 sec. cover |
6x dimension variants, from inner Ø 200x300 mm up to 450x650 mm, opt. secondary reconnection |
Designed for use with earth-fault protection relays. KOLMA single or multiratio variants. KOLA split-core type |
| TJC/TJCH | TJP/TJPH | TDC | TJMC | TJMC/TJMP | TDMC | VT Guard Pro/-D | ||
| Max.rated voltage |
TJC(H) 4 12 kV TJC(H) 5 17,5 kV TJC 6 27,5 kV TJC 7 40,5 kV
|
TJP(H) 4 12 kV TJP(H) 5 17,5 kV TJP 6 27,5 kV TJP 7 40,5 kV
|
TDC 4 12 kV TDC 5 17,5 kV TDC 6 25 kV |
TJMC 7 40,5 kV
|
TJMP 4 12 kV TJMC 6 24 kV TJMP 6 24 kV
|
TDMC 6 24 kV
|
Rated operational voltage
|
100/110 V
|
Max.rated primary voltage |
36 000: √3 kV |
36 000: √3 kV |
22 000 kV |
36 000: √3 kV |
22 000: √3 kV |
22 000 kV |
Max. oper. current
|
10 A/0.2 s |
Min.rated voltage factor |
1,9x Un / 8h |
1,9x Un / 8h |
1,2x Un / Continuous
|
1,9x Un / 8h |
1,9x Un / 8h |
1,2x Un / Continuous
|
Voltage range | 0-110 V
|
Max.quantity of windings |
3-4 windings | 3-4 windings | 2 windings | 3 windings | 3 windings | 2 windings | Threshold voltage
|
20; 25; 30 V
|
| Standards |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
Time delay | 0,4; 1,4; 2,4; 3,4s
|
| Applications |
MV switchgear, compact secondary substations, motors & generators, drives, metal encl. capacitor banks |
MV switchgear, compact secondary substations, motors & generators, drives, metal encl. capacitor banks
|
MV air-insulated switchgear, motors & generators, drives, metal encl. capacitor banks
|
ABB MV primary SF6 gas-insulated switchgear, TJMC designed to fit switchgear cable and busbar compartments
|
ABB MV primary SF6 free gas-insulated switchgear, TJMC/P designed to fit switchgear cable and busbar compartments
|
MV gas-insulated switchgear, designed for the external power supply in new or retrofit installations
|
Applications |
Designed for MV indoor single-pole VTs and open-delta connection. Protect VTs against ferroresonance phenomena |
| Features | Directly grounded sec. terminals with sealable cover, opt. reconnection, suitable for VT Guard Pro/Pro-D
|
In addition to TJC: ready for VT trucks, variable fuses and fuse-holder orientation, fuse w/wo indications |
Directly grounded sec. terminals with sealable cover, opt. 2 primary voltage reconnection
|
Touch proof design, plug size 2 or 1/2 C cone primary interface, opt. secondary plug-in, sealable sec. terminals cover or socket
|
Touch proof design, primary ½ C cone, sealable sec. terminals cover, opt. build in fuse with various ratings
|
Touch proof design, 2x primary C cones, sealable sec. cover, working ambient temperature as low as -35°C
|
Features |
Replace the dumping resistors, installed in the LV compartment, high reliability, redundancy circuits, Pro-D self-diagnosis |
EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS
Partner Hub
Learning
A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
DOCweb
The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Product configurators
The online tools that make selecting and customizing ABB Medium Voltage products easier, helping you quickly find the best-fit solution for your technical and application needs, while reducing errors and saving time.
- Partner Hub
- Virtual Training Center
- Tools filter
The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.
EXPORE OUR TOOLS
| Assignment | Application | Description |
|---|---|---|
| Product information | 3D eCatalogue | A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights. |
| Product information | Learning | A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills. |
| Configure a product | MV switchgear configurator | The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable. |
| Configure a product | MV devices configurator | The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs. |
| Configure a product | Relays Online | The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions. |
| Design network/BIM | DOCweb | The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks. |
| Design network/BIM | BIMagic | The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards. |
FREQUENTLY ASKED QUESTIONS
Yes, ABB indoor instrument transformers are easy to install and friendly to maintain in most of the medium voltage indoor applications.
Maximum insulation voltage levels of ABB’s medium voltage indoor IEC instrument transformers are 40.5/95/200 kV.
ABB medium voltage indoor instrument transformers are typically used by original equipment manufacturers (OEMs), panel builders and non-panel builders’ applications, Engineering, Procurement and Construction (EPC) partners, utilities, as well as end-users. The transformers can be incorporated into installations or retrofit and upgrade projects.
Yes, ABB's medium voltage indoor IEC instrument transformers specifications can be tailored to market or customer needs. For example, the electrical ratings are customized every time.
Yes, ABB indoor medium voltage instrument transformers can be used in non-panel builders’ installations such as compact secondary substations, motors and generators, dry-type transformers, capacitor banks, metal-enclosed capacitor banks, generator circuit breakers, and others.
Yes, ABB's medium voltage indoor IEC instrument transformers comply with the latest versions of the IEC 61869 standards.
Yes, some of ABB's medium voltage indoor IEC instrument transformers can be manufactured compliant with the latest IEEE C57.13 or CAN/CSA-C61869 standards.
ABB’s medium voltage indoor medium voltage IEC instrument transformers have their own routine test reports according to the relevant standard as stated on the product’s label. Based on special request, ABB’s medium voltage indoor instrument transformers can be calibrated in an accredited laboratory.
ABB’s medium voltage indoor instrument transformers have an expected minimum lifetime of 30 years.
Yes, ABB has a global installed base of medium voltage indoor instrument transformers. Please feel free to contact our sales representatives for further information.
Yes, ABB has a global installed base of medium voltage outdoor instrument transformers. Please feel free to contact our sales representatives for further information.