ELASTIMOLD® THREE-PHASE RECLOSERS

Smart, lightweight three‑phase reclosers for overhead reliability.

SMART AND LIGHT OVERHEAD PROTECTION

ABB's Elastimold three-phase reclosers automatically sense and interrupt fault currents to minimize service outages, reduce the number of customers affected and restore service faster across 15kV to 38kV overhead distribution lines. Weighing about 211 lbs. with solid-dielectric insulation and vacuum interruption, these smart grid ready reclosers help eliminate the need to dispatch crews for reconfiguration after momentary outages. Modular design enables fast field upgrades and retrofits and provides compatibility with SEL and Beckwith controls.

KEY FEATURES AND BENEFITS

<p>Assembled, tested and shipped from Hackettstown, New Jersey, USA, ABB's Elastimold three-phase reclosers use solid-dielectric insulation without oil or gases for virtually maintenance-free operation up to 38kV. Lightweight construction with an internal diaphragm and silicone rubber sheds reduces installation costs and labor, while integral load-side voltage sensors and a 360° ground-level position indicator helps enable smart grid integration and automated overhead distribution management.&nbsp;</p>

Fast fault isolation

<p>Vacuum interruption technology enables rapid tripping and reclosing, minimizing service disruption.</p>

Lightweight

<p>Molded vacuum reclosers weighing up to 33% less than typical units make installation easy and cost-effective.</p>

Lower total cost of ownership

<p>Reduced maintenance, lighter weight and compatibility with automation help lower lifecycle expenses.</p>

Robust

<p>Robust design and material engineering withstands three‑pole coordination and shared environmental exposure.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power distribution, Commercial and institutional construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor constraints and workforce gaps, Low-maintenance requirements, Grid modernization, integrations and retrofits, Harsh environments, Continuous operation demands, System flexibility and reconfiguration needs , Labor constraints and workforce gaps, Smart grid integration , Weight limitations

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

ELASTIMOLD: PROVEN SOLID DIELECTRIC SWITCHGEAR AND UNDERGROUND CABLE ACCESSORIES

Elastimold was the first to offer a completely solid dielectric line of switchgear and remains one of the most complete packages for managing underground cable connections. Trusted by utilities for reliability, safety, and innovation.

Learn more