JOSLYN HI-VOLTAGE® AIR BREAK SWITCH ATTACHMENTS

Increase the capabilities of disconnect switches.

QUICK, COST-EFFECTIVE SOLUTION

ABB's Joslyn Hi-Voltage air break switch attachments give utilities a straightforward way to expand the capability of existing disconnect switches without the cost of full replacement. Built to support full load interruption, loop splitting and parallel switching, these switches cover a wide range of system voltages and application needs.

KEY FEATURES AND BENEFITS

<p>Designed for a long service life with virtually no maintenance required, ABB's Joslyn Hi-Voltage air break switch attachments support full load interruption up to 34.5 kV across a wide range of utility applications.</p>

Cost-effective

<p>Converts most existing isolating switches into load interrupter switches without the need for full replacement.</p>

Reliable

<p>Long, low-maintenance service life helps keeps utility systems running with minimal disruption.</p>

Flexible

<p>Available in multiple series configurations for a wide range utility applications.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power distribution

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operations, Flexible configuration options, Utility-grade reliability

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

JOSLYN HI-VOLTAGE: OVER A CENTURY OF HIGH-VOLTAGE SWITCHING EXCELLENCE

Since 1919, Joslyn Hi-Voltage switching solutions have delivered proven performance in utility and industrial high-voltage applications. From capacitor bank switching to voltage regulation, Joslyn provides the reliability critical systems demand. Manufactured in the USA with advanced VerSaVac vacuum technology, Joslyn Hi-Voltage continues over 105 years of American engineering excellence.

Learn more