ABB NETCON 200

All-in-one, compact feeder RTU for secondary substations

NETCON 200

<p>&nbsp;</p> <p>The Netcon 200 is a <b>smart RTU</b> (remote terminal unit) for monitoring medium-voltage feeders and enabling remote control of associated circuit breakers and switches. Standard protocols and interfaces make connections to other systems straightforward.</p> <p>Compact yet modular in structure, the <b>Netcon 200 is easily and cost-effectively customized and integrated into each substation</b>.</p> <p>Netcon 200 is a compact, modular RTU designed to bring visibility, intelligence and control to medium‑voltage distribution networks.&nbsp;It enables reliable monitoring, advanced fault detection and fast remote control of switching devices, helping operators maintain high network availability and respond quickly to disturbances.</p> <p>With built‑in measurement, protection and cyber secure communication, it supports efficient network operation and the power to adapt as grid requirements evolve.</p> <p>With its compact and modular design, the Netcon 200 can be easily tailored to meet the specific requirements of each substation - delivering a flexible and cost-effective solution.</p> <p>&nbsp;</p>

CUSTOMER BENEFITS

Improve network availability

<ul> <li>Remote and local control of feeder switching devices</li> <li>Bidirectional fault detection</li> <li>Detection of transient cable faults</li> <li>Automatic fault-triggered tripping for feeder protection</li> <li>Alternatively, automatic network reconfiguration in response to MV faults</li> </ul>

Monitor and optimize your network

<ul> <li>Accurate MV and LV power quality measurements</li> <li>Transformer monitoring to optimize renewal investments</li> <li>Automatic disturbance recordings for fault analysis, revealing weak spots</li> </ul>

Prevent cyber security threats

<ul> <li>Port hardening, internal firewall and multiple VPN tunnels</li> <li>Secure SCADA communications in compliance with IEC 62351</li> </ul>

FREQUENTLY ASKED QUESTIONS

  1. Does Netcon 200 have a web interface?

    Yes. It features a comprehensive and secure www-based interface (webGUI) for configuration and real-time monitoring.

  2. What communication protocols does Netcon 200 support?

    Netcon 200 supports a wide range of communication protocols, including IEC 60870-5-101/104, IEC 61850-8-1, DNP 3.0 and many others. 

  3. Can Netcon 200 communicate directly with a SCADA system?

    Yes. Netcon 200 supports multiple SCADA communication protocols for seamless integration. 

  4. Is there a fleet management system for Netcon 200?

    Yes. Netcon Application Manager provides centralized fleet management for large-scale, distributed Netcon assets.

  5. Does Netcon 200 support Zero-touch deployment?

    Yes. Zero-touch deployment is enabled via the Netcon Application Manager’s fleet management.

\

RELATED OFFERINGS

Netcon 500

The Netcon 500 is a cyber secure and versatile standards-based remote terminal unit and substation gateway. Hardware modularity and a rich set of software features make the Netcon 500 a highly flexible solution, protecting your investments long into the future and lowering the total cost of ownership.

Secondary Protection Relays

Specifically designed for the final stage of power delivery, Secondary Protection Relays monitor the secondary distribution network to quickly detect and resolve local system abnormalities, ensuring safety and continuous service.

UniSec & UniSec Air

Modular air-insulated switchgear for all applications in secondary power distribution up to 24 kV. Flexible and Reliable SF6 and SF6-Free Technology.

SafeRing & SafePlus

Compact gas-insulated switchgear for all applications in secondary power distribution. Bridging Tradition and Innovation with SF6 and SF6-Free Technology.