OUTDOOR DISTRIBUTION SOLUTIONS

OUTDOOR

ABB offers a robust and versatile portfolio of medium voltage distribution solutions engineered for the most demanding outdoor environments, ranging from vacuum reclosers, Live-Tank circuit breakers, and sectionalizers ready to support the different needs of an evolving grid. ABB outdoor medium voltage products are available for Engineering, Procurement and Construction (EPCs) partners and original equipment manufacturers (OEM) as well as end customers in the utility, renewable and industry segments. 

 

ABB supports customers and partners in staying ahead of increasing electrification needs, technology, and regulatory changes, providing the power to adapt to a rapidly evolving energy landscape. 

OUTDOOR INSTRUMENT TRANSFORMERS

Medium voltage outdoor instrument transformers offer insulation and protection for the medium voltage distribution network. Medium voltage transformers are cast in hydrophobic cycloaliphatic epoxy resin (HCEP), capable of withstanding outdoor environmental conditions (including wet or humid environments) and minimizing the potential for flashover. ABB’s medium voltage outdoor instrument transformers (current and voltage), for IEC standards, are designed for high current metering and protection up to 40.5 kV.

:

  • Outdoor current transformers, up to 52 kV for metering and protection purposes
  • Outdoor voltage transformers, up to 40,5 kV for metering, protection and external power supplies

:

  • Medium voltage substations, circuit breaker and switch disconnector installations, pole-mounted metering units
  • Overhead line installations, railway substations and distribution transformers

SWITCH DISCONNECTOR

Medium voltage outdoor switch disconnectors offer solutions for disconnection, load break operation or automatic sectionalizing of overhead lines to allow grid optimization and smart grid, whether manually operated, motor operated or automatic scheme configuration with communication capabilities. ABB’s medium voltage outdoor gas-insulated switch disconnector product line is called Sectos. Sectos is an SF6 gas-insulated, pole mounted 3-way switch disconnector for demanding outdoor environments up to 24 kV. The outer cone cable connector interface makes it suitable also for padmount use. Two independent switch disconnectors in one enclosure with the third tapped way can be used for easy and reliable line branching in overhead, cable, or mixed networks. It has excellent load breaking and fault making capacity and satisfies the isolation requirements specified for disconnectors. The earthed metal tank prevents all possible leakage currents across an open switch.

:

  • Reliable mechanical position indicator and actuator made of fully recyclable steel
  • Easy to install with a modular design and full range of plug and play accessories

:

  • Utilities, industries
  • Panel builders, solar and wind grid connection station
  • End users and others

OUTDOOR FAULT CURRENT LIMITERS

Each distribution equipment in an electrical network has a certain permissible short-circuit withstand capability. Plant expansion, power source additions, and distribution topology changes cause the short-circuit fault level to increase whereby the withstand capability of the equipment can be exceeded and the resulting dynamic (peak short-circuit current) and thermal stresses will have hazardous consequences for equipment, personnel and environment. ABB's medium voltage outdoor fault current limiters are the efficient solution for short-circuit current challenges in newly installed and existing electrical networks. They isolate the fault affected part of the network within microseconds (ms) – limiting the short-circuit current before the first current peak is reached so that the equipment rating is not exceeded. They also facilitate flexible power distribution, power system expansion, independent power production, reactor replacement and many more such applications without considering the equipment short-circuit withstand capability as a constraint. ABB medium voltage outdoor fault current limiters product line is called FC-Protector. FC Protector is a standardized and compact solution for indoor and outdoor applications.

:

  • Higher reliability and availability of installation, equipment and system
  • Speed up projects
  • Safe protection of installation, equipment and system

:

  • Data Centers, System Security
  • Battery Energy Storage Systems
  • Industrial and Utility Networks

RELION REC615

The main purpose of a protection relay is to recognize any abnormal power system condition(s), or abnormally operating system component(s). Grid anomalies can be caused by over currents - the overload through lightning or malfunctioning electric equipment or a short circuit in the system. Based on the information gathered, the protection relay will initiate corrective actions that return the system to its normal operating state providing a safe environment for personnel and equipment. Selecting the right protection functions and methods, that meet local legislation, safety requirements and engineering practice, improves the performance and the reliability of the protection system, thus minimizing the effects of network faults and preventing the disturbance from spreading to healthy parts of the network . ABB medium voltage protection and control relay for outdoor product application is REC615. REC615 is a remote monitoring and control relay, member of ABB’s Relion protection and control product family. These grid automation relays are specially designed to integrate and enhance the functionalities of reclosers and switches offering features such as remote control and monitoring, protection, fault indication, power quality analyzing and automation of medium-voltage distribution networks. With REC615 grid reliability is enhanced, ranging from basic, non-directional overload protection to extended protection functionality with power quality analyses. Thus, REC615 meets today’s requirements for smart grids and supports the protection of overhead lines and cable feeders.

:

  • Compact design for various applications
  • Easy and flexible adaptation to changing protection and communication requirements with fully modular hardware and software
  • Advanced protection functionality to detect, isolate and restore power in overhead line networks

:

  • Secondary Distribution Systems
  • Power Generation
  • Substation Automation

OUTDOOR LIVE TANK VACUUM CIRCUIT BREAKER (OVB)

Medium-voltage vacuum circuit breakers protect the evolving grid by safely interrupting the power flow when a grid anomaly happens and then re-establishing it once is fixed. Medium-voltage Live tank circuit breakers for outdoor face even greater environmental challenges, operating under often harsh weather conditions - reliability is therefore paramount. ABB’s medium voltage outdoor Live tank circuit breakers, are as as per IEC standards, with spring mechanism rated up 40.5 kV. ABB’s outdoor Live tank circuit breaker is ideal for protecting medium voltage distribution networks, distribution transformers, wind and solar farms, and capacitor banks (including option for back-to-back capacitor banks) switching. ABB’s medium voltage outdoor Live tank circuit breakers have decades of proven track record of working in various environments from hot deserts, humid tropical rain forests and even in freezing conditions up to -40oC.

:

  • Sealed Interrupters - Zero moisture ingress; lifetime performance.
  • Rugged Design - High seismic and extreme temperature tolerance.
  • Protected Coils - Prevents electrical failure and reduces downtime.

:

  • Power Distribution & Utilities
  • Renewable Energy Plants
  • Industrial Facilities

OUTDOOR VACUUM RECLOSER (OVR)

Due to its compact size and versatile mounting possibilities, outdoor vacuum reclosers are not only installed on overhead distribution feeders but are also becoming a choice for substation applications where traditional circuit breakers would be located. Reclosers have two basic functions in the medium voltage distribution network: increase reliability and overcurrent protection. ABB’s medium voltage outdoor reclosers is a three-phase vacuum recloser, for IEC and ANSI standards, rated up to 38 kV, with a solid dielectric insulation designed. ABB’s OVR reclosers are ideal for outdoor pole mount or substation installation and come with REC615 protection relay, having versatile protection capabilities that can be customized as per practical site needs.

:

  • Reliable in extreme conditions
  • Operator safety at its best
  • Fast, easy to install and operate

:

  • Utilities
  • Renewable Energy
  • Industrial Facilities

EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS

Partner Hub

Learning

A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.

DOCweb

The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.

Product configurators

The online tools that make selecting and customizing ABB Medium Voltage products easier, helping you quickly find the best-fit solution for your technical and application needs, while reducing errors and saving time.

The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.

 

EXPORE OUR TOOLS

Assignment Application Description
Product information 3D eCatalogue A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights.
Product information Learning A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
Configure a product MV switchgear configurator The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable.
Configure a product MV devices configurator The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs.
Configure a product Relays Online The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions.
Design network/BIM DOCweb The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Design network/BIM BIMagic The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards.
\

RELATED OFFERING

Air-insulated switchgear portfolio

AIS offers a modular and flexible design that simplifies installation, use, and maintenance, en-suring minimal service interruption across all industries.

Secondary vacuum circuit breakers

ABB’s medium voltage vacuum circuit breakers for secondary distribution protect the evolving grid by safely interrupting the power flow when a grid anomality happens and then re-establishing it once is fixed.

Primary protection relays

The main purpose of a protection and control relay is to recognize any abnormal power system condition(s), or abnormally operating system component(s).

FREQUENTLY ASKED QUESTIONS

Medium voltage outdoor products are designed for outdoor installation at the open air – which means that they should be capable of withstanding solar radiation, wind, rain, snow, dirt deposits, condensation, and ice. Medium voltage indoor products are designed for installation within a building or other housing, where the switchgear is protected against solar radiation, wind, rain, snow, abnormal dirt, deposits, abnormal condensation, and ice. 

Some important points to be considered for choosing between an outdoor circuit breaker and a recloser: 

  • Mounting space: Since outdoor live tank circuit breaker is a stand-alone device, it needs additional space to mount instrument transformers and control relay panel. Recloser being compact, lightweight and have integrated sensors and protection, it can be mounted inside substations having space constraints or even at remote locations on utilities pole of overhead distribution lines. 
  • Rated current: Typically, outdoor circuit breakers has higher rated current range (1250….3150 A) whereas recloser has limited rated current range (600…1200 A). 
  • Fault current capacity: Typically, outdoor circuit breaker has higher fault current breaking capacity (up to 31.5 kA) whereas recloser has limited fault current capacity (up to 16 kA)