OUTDOOR LIVE TANK VACUUM CIRCUIT BREAKER

Outdoor Live tank circuit breaker with vacuum interrupter and spring mechanism, Live tank design

OUTDOOR OVB

ABB’s outdoor live tank vacuum circuit breaker for IEC standards, with vacuum interrupters and spring mechanism rated up 40.5 kV. It is ideal for medium voltage distribution networks, wind and solar plants, and capacitor (including back-to-back capacitor banks) switching. 

ABB’s outdoor live tank breakers are available for Engineering, Procurement and Construction (EPCs) partners and original equipment manufacturers (OEM) as well as end customers in the utility, renewable and industry segments for incorporating in new infrastructure or for upgrading existing networks.

Each vacuum interrupter is housed in its individual hermetically sealed for life pole housing with option of porcelain or polymeric insulators.  

The spring-operated mechanism with inbuild spring charging handle is housed in a weather-proof cabinet and a sturdy extruded steel angle structure is used for mounting the breaker. Additionally structure extensions for mounting current and voltage transformers are also available on request. 

Product scope

 

 

OVB

 

 

Rated voltage 

 

 

up to 40,5 kV 

 

 

Rated current

 

 

up to 3150 A 

 

 

Rated short circuit current

 

 

up to 31,5 kA 

 

 

Frequency 

 

 

50 / 60 Hz 

 

 

Operating mechanism 

 

 

Spring mechanism  

 

 

Insulation medium 

 

 

Porcelain or Polymer  

 

 

 

 

Mechanical operations 

 

 

Up to 10,000

 

Standards 

 

 

IEC 62271-100 

 

 

Industries 

 

 

Medium voltage distribution networks, wind and solar plants,
and capacitor (including back-to-back capacitor banks) switching.

CUSTOMER BENEFITS

Reliable in Extreme Conditions

<ul> <li><p>Vacuum interrupters with silicone encapsulation ensure performance in extreme weather.</p> </li> <li><p>Hermetically sealed poles and HCEP insulators provide protection in polluted environments.</p> </li> <li><p>Rugged designs are available for 0.6 g seismic acceleration and -40°C temperatures.</p> </li> </ul>

Safe and Robust Operation

<ul> <li><p>Covered live contacts and moving parts inside the cabinet ensure personnel safety.</p> </li> <li><p>Continuous rated coils with inbuilt self-protection features prevent failure and downtime.</p> </li> <li><p>The operating mechanism includes an inbuilt mechanical anti-pumping feature for reliability.</p> </li> </ul>

Easy to Install and Maintain

<ul> <li><p>Easy plug and play accessories are used to ensure reduced and easy maintenance.</p> </li> <li><p>A standing pedestal is available as an option to conduct maintenance in the cabinet.</p> </li> <li><p>Height adjustable telescopic structures are available to suit site installation requirements.</p> </li> </ul>

EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS

Partner Hub

Learning

A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.

DOCweb

The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.

Product configurators

The online tools that make selecting and customizing ABB Medium Voltage products easier, helping you quickly find the best-fit solution for your technical and application needs, while reducing errors and saving time.

The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.

 

EXPORE OUR TOOLS

Assignment Application Description
Product information 3D eCatalogue A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights.
Product information Learning A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
Configure a product MV switchgear configurator The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable.
Configure a product MV devices configurator The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs.
Configure a product Relays Online The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions.
Design network/BIM DOCweb The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Design network/BIM BIMagic The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards.
\

RELATED OFFERING

Primary protection relays

Critical for grid safety and reliability, Primary Protection Relays continuously monitor the system to recognize abnormal conditions and instantly initiate cor-rective actions, preventing faults from spreading across the network.

Outdoor vacuum reclosers

ABB’s OVR is a three-phase vacuum recloser, for IEC and ANSI standards, rated up to 38 kV, with a solid dielectric insulator designed.

Outdoor instrument transformers

Medium voltage outdoor instrument transformers are used for insulation of medium voltage components and to transform voltage or current to standardized measurable values.

FREQUENTLY ASKED QUESTIONS

Medium voltage live tank circuit breaker is a switching device used to protect medium voltage distributions network. It is designed to be installed in outdoor environments and is suitable to work in challenging conditions like heat, moisture, snow, windy and saline environments. It is installed in outdoor switchyards and is electrically coupled with instrument transformers and control & relay panel for protecting the electrical system from faults.

Medium voltage live tank circuit breaker has a vacuum interrupter to switch the normal and fault currents. The vacuum interrupters are housed inside an insulating housing made up of either porcelain or polymeric insulator. This insulated housing is hermetically sealed for life to avoid any moisture ingress that may happen during breakers lifetime. 
The vacuum interrupters are coupled via mechanical linkages to a spring-operated mechanism to switch the breaker ON and OFF. The mechanism along with control wiring is housed inside a sheet metal housing to protect it from external environmental conditions. The breaker can be switched either via control switches provided inside the mechanism housing during normal conditions or via protection relay in case of fault conditions.  

ABB’s medium voltage live tank circuit breaker is designed keeping operator’s safety and product reliability in mind. The key benefits to customers are:

  • Time proven ABB’s vacuum interrupters offering capabilities to reliably switch different types of loads like, overhead and underground networks, capacitor switching including back-to-back configuration, etc. 

  • Compact and robust operating mechanism with optimized components and low energy needed for operation. It also has inbuilt spring charging handle for easy and safe operations even in emergency situations

  • Easy plug and play accessories to ensure reduced and easy maintenance  

  • Global service network ready to attend customers in most of the countries 

  • Options such as porcelain/Polymeric insulators, extended instrument transformer structures, extremely low temperature suitability, and currents up to 3150A 

ABB’s medium voltage live tank circuit breakers are specially designed to reduce maintenance efforts over the lifetime up to 20 years. This is achieved due to:

  • Simple operating mechanism that can be easily serviced at site
  • Spring charging handle inbuilt inside the mechanism – no need to search for the handle at later stage or even struggle for engaging it in the mechanism
  • Easy plug and play accessories 
  • Customised structures with option of standing pedestal to easily operate and maintain the breaker at sire
  • Maintenance free vacuum interrupters, hence, no need for opening the poles during routine maintenance
  • Global service network ready to attend customers in most of the countries 

ABB’s medium voltage live tank circuit breakers offer lot of customer friendly options to customize the product to meet specific applications and installation requirements:

  • Option for different current and voltage ratings to select from
  • Option of extremely cold weathers or polluting environments 
  • Wiring schemes customised as per end customers practices
  • Fixed height or flexible height mounting structures to match different substation practices. Also has option for structure extensions to mount instrument transformers near the circuit breaker