OUTDOOR INSTRUMENT TRANSFORMERS
ABB’s medium voltage current and voltage outdoor instrument transformers ideal for various outdoor applications
Protecting an evolving outdoor grid
ABB’s medium voltage outdoor instrument transformers are cast in hydrophobic cycloaliphatic epoxy resin (HCEP). The HCEP material offers superior arc track, ozone, and ultraviolet-resistive properties while maintaining physical strength. The hydrophobic surface properties of HCEP ensure highly reliable performance in harsh, wet, or humid environments to fully withstand outdoor conditions.
ABB’s medium voltage outdoor instrument transformers (current and voltage), for IEC and other standards, are ideal for various outdoor applications such as medium voltage substations, circuit breaker and switch disconnector installations, pole-mounted metering units and overhead line installations, railway substations and distribution transformers. As part of our portfolio, ABB offers current and voltage outdoor instrument transformers:
- Outdoor current transformers, up to 52 kV for metering and protection purposes
- Outdoor voltage transformers, up to 40,5 kV for metering, protection and external power supplies
Built to withstand the rigors of the most demanding environments, ABB medium voltage outdoor instrument transformers are available for original equipment manufacturers (OEM), Engineering, Procurement and Construction (EPC) partners as well as end-users to incorporate in their own new installations or retrofit and upgrade projects.
ABB supports customers and partners in staying ahead of increasing electrification needs, technology advancements, and regulatory changes, providing the power to adapt to a rapidly evolving energy landscape.
OUTDOOR ITS PORTFOLIO
Current transformers
- Current transformers
- Cable & bushing current transformers
- Voltage transformers
Product scope
| CTR | TPO | KON | KOHU | KOKU | IMT | |
| Max.rated voltage | CTR-25 52 kV |
TPO 6 25 kV TPO 7 40,5 kV
|
KON 17.5 17,5 kV KON 24 25 kV
|
KOHU 24 24 kV |
KOKU 072 0,72 kV KOKU 1 1,2 kV
|
IMT 0,72 kV |
Max.rated primary current |
3 000 A | 3 000 A |
1 875 A |
600 A |
800 A 10 000 A |
1 000 A |
| Max.rated short-time current | 63 kA / 1 s |
100 kA / 1 s |
63 kA / 1 s |
30 kA / 1 s |
63 kA / 1 s |
25 kA / 3 s |
Max.quantity of cores |
4 cores | 4 cores | 2 cores | 1 core | 1 core 3 cores |
1 core |
| Standards | IEC, EN, VDE, ČSN, PN, AS, BS, GOST |
IEC, VDE, ČSN, PN, AS, BS, DSTU, GOST
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
| Applications | Outdoor and railway substations, structure mounted outdoor switchgear (SMOS), auto transf. feeder stations |
MV outdoor substations, overhead line installations, outdoor circuit breakers
|
Overhead line installations, polemounted units, MV outdoor substations, circuit breakers, switch disconnectors
|
Designed for MV outdoor NPS switch disconnector
|
Switch disconnector (Sectos), overhead line installations, outdoor substations, zerocurrent measurements
|
Distribution transformers, transformers, outdoor substation, overhead line installations
|
| Features | HCEP, IP55, long creepage distance, compliant with railway EN 50152-3-2 standard |
HCEP, IP54, long creepage distance, opt. primary or secondary reconnection, opt. NEMA primary terminals
|
HCEP, IP54, lightweight products, vertical or horizontal installations, opt. reconnection on prim. or secondary side
|
Hydrophobic cycloaliphatic epoxy resin (HCEP), weight only 7 kg
|
HCEP, IP54, inner Ø 33~500 mm, length up to 300 mm, opt. sec. reconnection, opt. C5H for a high corrosivity environm.
|
HCEP, IP44, inner Ø 53, 73 or 95 mm, weight up to 10kg, two secondary wires 4-6 m long |
| TJO | VOG | TDO | VOL | VOL | TJR | |
| Max.rated voltage |
TJO 6 25 kV TJO 7 40.5 kV
|
VOG-24 25kV
|
TDO 6 25 kV |
VOL-24 24 kV
|
VOL-40.5 40,5 kV | TJR-25 27,5 kV
|
Max.rated primary voltage |
36 000: √3 kV |
22 000: √3 kV |
22 000 kV |
22 000 kV
|
38 000 kV |
27 500 kV
|
| Min.rated voltage factor | 1,9x Un / 8h |
1,9x Un / 8h |
1,2x Un / Continuous |
1,2x Un / Continuous |
1,2x Un / Continuous |
1,9x Un / 8h
|
Max.quantity of windings |
3 windings | 2 windings | 2 windings | 2 windings | 2 windings | 2 windings |
| Standards |
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
IEC, VDE, ČSN, PN, AS, BS, GOST, IEEE, CAN/CSA
|
IEC, VDE, ČSN, PN, AS, BS, GOST
|
IEC, EN, VDE, ČSN, PN, AS, BS
|
| Applications |
MV outdoor substations, overhead line installations, polemounted units
|
MV outdoor substations, overhead line installations, polemounted units
|
External power supplies, overhead line installations, switch disconnector, MV outdoor substations
|
External power supplies, overhead line installations, switch disconnector, MV outdoor substations
|
External power supplies, overhead line installations, switch disconnector, MV outdoor substations
|
Outdoor railway substations, structure mounted outdoor switchgear (SMOS), auto transf. feeder stations
|
| Features |
HCEP, IP54, long creepage distance, opt. reconnection on secondary side, opt. clamp type primary
|
HCEP, IP54, lightweight, installation vertical or horizontal, opt. secondary reconnection, opt. clamp type primary |
Hydrophobic cycloaliphatic epoxy resin (HCEP), IP54, long creepage distance, optional sec. reconnection
|
HCEP, IP54, lightweight, installation vertical or horizontal, opt. secondary reconnection, opt. clamp type primary
|
HCEP, IP54, long creepage distance, optional secondary reconnection
|
HCEP, IP55, long creepage distance, compliant with railway EN 50152-3-3 standard |
EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS
Partner Hub
Learning
A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
DOCweb
The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Product configurators
The online tools that make selecting and customizing ABB Medium Voltage products easier, helping you quickly find the best-fit solution for your technical and application needs, while reducing errors and saving time.
- Partner Hub
- Virtual Training Center
- Tools filter
The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.
EXPORE OUR TOOLS
| Assignment | Application | Description |
|---|---|---|
| Product information | 3D eCatalogue | A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights. |
| Product information | Learning | A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills. |
| Configure a product | MV switchgear configurator | The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable. |
| Configure a product | MV devices configurator | The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs. |
| Configure a product | Relays Online | The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions. |
| Design network/BIM | DOCweb | The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks. |
| Design network/BIM | BIMagic | The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards. |
FREQUENTLY ASKED QUESTIONS
Yes, ABB outdoor instrument transformers are easy to install and friendly to maintain in most of the medium voltage outdoor applications.
Maximum insulation voltage levels of ABB’s medium voltage outdoor IEC instrument transformers are 40.5/95/200 kV for voltage transformers and 52/95/250 kV for current transformers.
Yes, ABB’s medium voltage outdoor IEC instrument transformers can be tailored by specific design modifications, while rating customization is done every time, as our CTs/VTs are manufactured as per customers’ rating requirements.
Yes, ABB’s medium voltage outdoor IEC instrument transformers are available in hydrophobic cycloaliphatic epoxy resin as an insulation medium.
Yes, ABB’s medium voltage outdoor instrument transformers can be used in pole-mounted primary metering units.
Yes, ABB’s medium voltage outdoor instrument transformers are compatible with outdoor switch disconnectors, manufactured by ABB or by other suppliers.
Yes, ABB's medium voltage outdoor IEC instrument transformers comply with the latest versions of the IEC 61869 standards.
Yes, some of ABB's medium voltage outdoor IEC instrument transformers can be manufactured compliant with the latest IEEE C57.13 or CAN/CSA-C61869 standards.
ABB’s medium voltage outdoor IEC instrument transformers have their own routine test reports according to the relevant standard as stated on the product’s label. Based on special request, ABB’s medium voltage outdoor instrument transformers can be calibrated in an accredited laboratory.
ABB’s medium voltage outdoor instrument transformers have an expected minimum lifetime of 30 years.
Yes, ABB has a global installed base of medium voltage outdoor instrument transformers. Please feel free to contact our sales representatives for further information.