PCM600

Simplifying management of ABB protection and control relays

PCM600

PCM600 is an user friendly configuration and communication engineering tool for ABB Relion protection and control relays . With an intuitive user interface, PCM600 offers configuration capabilities for I/O mapping and signal mapping. The user interface, workflow and the IEC 61850 based data model in PCM600 are designed according to the same philosophy as the intelligent electronic device (IED) itself, ensuring smooth and seamless integration between the tool and the IEDs. PCM600 is IEC 61850 compliant, ensuring communication between bay and station levels and bay-to-bay GOOSE messaging for station-wide interlocking and control of parallel transformers.

Customer benefits

Engineering efficiency

<p>Simplify application and communication engineering with an intuitive interface, enabling easy I/O and signal mapping configuration.</p>

Set parameters

<p>Quickly view and change the most important parameters, or in the advanced mode, handle all parameters.</p>

Analyze and monitor

<p>Monitor measurements and signal statuses. PCM600 scans and retrieves disturbance information for automatic report file generation. It can also automatically send the report to pre-defined e-mail addresses to facilitate for fast corrective actions. It thus allows relay engineers to concentrate on disturbance analysis instead of on manual data collection.</p>

Learn more

Download software

Related offering

Primary protection relays

Critical for grid safety and reliability, Primary Protection Relays continuously monitor the system to recognize abnormal conditions and instantly initiate corrective actions, preventing faults from spreading across the network.

Secondary protection relays

Specifically designed for the final stage of power delivery, Secondary Protection Relays monitor the secondary distribution network to quickly detect and resolve local system abnormalities, ensuring safety and con-tinuous service.

Primary vacuum circuit breakers

Ensuring grid integrity for primary distribution, Primary Vacuum Circuit Breakers safely interrupt power flow during major anomalies (like short circuits or overcurrents) and quickly restore service, guaranteeing continuous power for critical users.

Secondary vacuum circuit breakers

Essential for reliable power delivery to commercial and residential users, Secondary Vacuum Circuit Breakers protect the evolving secondary dis-tribution grid by safely interrupting and restoring power flow when local anomalies occur.

Centralized protection and control

With a centralized protection and control (SSC600) approach, all protection and control functionalities that several individual protection relays offer are centralized into one single device on the substation level for minimal engineering, station-wide visibility and optimal process management.