INTEGRATED MODULAR SOLUTIONS

 

Solutions that connect and protect primary power distribution

 

 

ABB’s integrated modular solutions are designed to connect and protect an evolving grid. ABB’s integrated modular solutions are custom designed, tested and prefabricated in our ABB’s factories, reducing onsite work. Our integrated modular solutions are designed to house medium voltage and low voltage switchgear.

For primary integrated modular solutions, ABB offers two solutions: eHouses and Skid modules. The best solution for our customers’ needs will depend on the application and some aspects such as the need for environmental control solutions (HVAC, fire alarm and security systems), which only our ABB e-House solution is offering. 

EHOUSE MODULES

eHouse modules, available for ratings up to 40.5 kV, are an enclosed, custom designed, tested and prefabricated electrical room with environmental control solutions such as HVAC, fire alarm and security systems. ABB’s eHouse modules for primary applications are designed to house medium voltage and low voltage switchgear, critical power equipment and automation cabinets for control of industrial plant equipment.

:

  • Custom engineered for your specific needs
  • Reduced site cost, reduced risk and faster installation and start-up with an integrated solution that is factory tested
  • Global supply capability to meet geographic requirements

:

  • Data Centers
  • Oil and Gas
  • Infrastructure
  • Mining
  • Industrial

SKID MODULES

Skid modules, available for ratings up to 40.5 kV, are an open frame mounted, compact primary solution that is customed engineered for a specific site. ABB’s skid modules for primary applications are designed to house medium and low voltage equipment installed and interconnected in the factory enabling an efficient construction schedule (pre-installed and pre-tested system).

:

  • Power at scale- open frame primary distribution solutions
  • Custom engineered for specific site
  • Factory-Built. Site-Ready. - means faster deployment, less on-site risk

:

  • Mining & metals
  • Process industrial sites
  • Data centers
  • Infrastructure

Product scope

  eHouse modules  Skid modules 
Max. rated voltage 40.5 kV 40.5 kV
Max. rated short-time withstand current MV 50 kA -
Internal arc classification IAC AFLR -
Medium voltage switchgear type Primary air-insulated and gas-insulated switchgear, incl. SF6-free from ABB Primary air-insulated and gas-insulated switchgear, incl. SF6-free GIS from ABB
Standards IEC IEC
Applications For primary distribution in applications such as datacenter, oil & gas and chemicals, mining & metals and infrastructure For primary distribution applications such as mining & metals, process industrial sites, data centers and infrastructure
\

RELATED OFFERING

Switchgear

Medium voltage switchgear largely serves utilities, industry and infrastructure often providing the required medium-voltage link between high-voltage transmission systems and low-voltage users.

Grid Components

ABB offers grid components for connection, protection and control from vacuum circuit breakers to protection relays and sensors, for both indoor and outdoor applications.