EHOUSE MODULES

Custom designed, tested and transportable primary electrical room with environmental control

EHOUSE MODULES

<p>eHouse modules, available for ratings up to 40.5 kV, are an enclosed, custom designed, tested and prefabricated electrical room with environmental control solutions such as HVAC, fire alarm and security systems. ABB’s eHouse modules for primary applications are designed to house medium voltage and low voltage switchgear, critical power equipment and automation cabinets for control of industrial plant equipment.</p> <p><b>ABB’s eHouse solutions</b> are:</p> <ul> <li>Offsite prefabricated, custom designed and factory tested, ideal for projects where onsite work and installation time needs to be reduced</li> <li>Environmentally controlled to enable placement in a wide range of climate conditions</li> </ul> <p>This flexibility and offsite work make ABB’s <b>eHouse modules ideal for primary distribution in applications</b> such as datacenter, oil &amp; gas and chemicals, mining &amp; metals and infrastructure.&nbsp;</p>

Product scope

  eHouse modules 
Max. rated voltage 40.5 kV
Max. rated short-time withstand current MV 50 kA
Internal arc classification IAC AFLR
Medium voltage switchgear type Primary air-insulated and gas-insulated switchgear, incl. SF6-free from ABB
Standards IEC
Applications For primary distribution in applications such as datacenter, oil & gas and chemicals, mining & metals and infrastructure
\

RELATED OFFERING

Switchgear

Medium voltage switchgear largely serves utilities, industry and infrastructure often providing the required medium-voltage link between high-voltage transmission systems and low-voltage users.

Core Components

Powering medium voltage installations worldwide, Core Components offer a comprehensive selection of essential parts—from vacuum interrupters to sensors—necessary for building, repairing, and upgrading robust electrical systems.

Low Voltage

ABB provides a full range of low voltage solutions to connect, protect, control and measure a wide range of electrical installations, enclosures, switchboards, electronics and electromechanical devices.

FREQUENTLY ASKED QUESTIONS

eHouse modules, available for ratings up to 40.5 kV, are an enclosed, custom designed, tested and prefabricated electrical room with environmental control solutions such as HVAC, fire alarm and security systems. ABB’s eHouse modules are designed to house medium voltage and low voltage switchgear, critical power equipment and automation cabinets for control of industrial plant equipment. 

ABB’s eHouse modules are designed to house medium voltage and low voltage switchgear, critical power equipment and automation cabinets for control of industrial plant equipment. 

ABB’s eHouse solutions are:

  • Off-site prefabricated, custom designed and tested ideal for projects where onsite work and installation time needs to be reduced
  • Environmentally controlled (HVAC system, fire alarm and security systems) to enable placement in a wide range of climate conditions

Yes. ABB eHouses are environmentally controlled to provide appropriate conditions for the equipment to operate reliably and also offer fire alarm and security systems. The eHouse provides a safe working area for operators. The ABB medium and low voltage switchgear and other control equipment is robust and designed for efficient maintenance and long life.

Both ABB’s eHouses and Skid modules integrate medium voltage and low voltage equipment for primary applications. eHouses are transportable, tested and enclosed electrical rooms that provide environmental control with HVAC as well as fire alarm and security systems. Skid modules are open frame modules with integrated medium and low voltage equipment- but, they are not enclosed and do not offer any environmental control, fire or alarm system capability.