INTEGRATED SECONDARY SOLUTIONS
Solutions that connect and protect secondary power distribution
ABB’s integrated secondary solutions are designed to connect and protect an evolving grid. ABB’s integrated secondary solutions are a type and arc tested comprising an enclosure containing medium voltage (MV) switchgear, distribution transformers, low voltage (LV) switchboards, connections and auxiliary equipment to supply low voltage energy from medium voltage systems and vice versa.
For secondary integrated secondary solutions, ABB offers three solutions: UniPack, EcoFlex and Secondary Skid Units (SSU). The best solution for our customers’ needs will depend on the application and some aspects such as where the integrated secondary solutions will be placed and the needed transformer ratings.
UNIPACK-S & UNIPACK-G
UniPack, available for ratings up to 40.5 kV and 25 kA, is compact type tested, and arc tested solution for secondary substations. It comprises an enclosure containing medium voltage (MV) switchgear, distribution transformers up to 3,500 kVA, low voltage (LV) switchboards, connections and auxiliary equipment to supply low voltage energy from medium voltage systems or vice versa.
:
- Safe & Reliable with type tested CSS and components
- Enhanced design: compact and flexible configurations
- Compliant with IEC standards and F-gas regulation
:
- Data centers
- Renewables
- Utility
- Industry
- Infrastructure
- EV Charging
ECOFLEX
EcoFlex, available for ratings up to 40.5 kV and 25 kA, is a type tested, and arc tested modular and space efficient solution for secondary substations.
:
- Integrated solution and factory tested for fast installation and start-up
- ISO enclosure for efficient transportation, by land or sea
- Multiple layouts to meet a wide range of applications
:
- Solar and renewables
- Data Centers
- Utilities
- Infrastructure
SECONDARY SKID UNIT (SSU)
Secondary Skid Unit (SSU), available for ratings up to 40.5 kV and 25 kA, is a prefabricated and arc proof solution for secondary substations.
:
- Safe & Reliable with type tested SSU and components
- Easy and fast installation, commissioning with prefabricated solution
- Compliant with IEC standards and ideal for demanding industrial and renewable energy environments
:
- Solar
- Data center
- Industry applications
Product scope
| UniPack-S | UniPack-G | EcoFlex | Secondary Skid Unit (SSU) | |
| Max. rated voltage | 40.5 kV | 40.5 kV | 40.5 kV | 40.5 kV |
| Max. transformer rating | 3,500 kVA | 3,500 kVA | 6,300 kVA[IS1] | 7,500 kVA |
| Max. rated short-time withstand current MV | 25 kA 1s | 25 kA 1s | 25 kA 1s | 25kA 1s |
| Internal arc classification | IAC-AB 20 kA 1s per IEC62271-202 | IAC-AB 20 kA 1s per IEC62271-202 | IAC-AB 20 kA 1s per IEC62271-202 | IAC-A 20 kA 1s per IEC62271-212 |
| Medium voltage switchgear type | SF6-insulated SF6-free insulated (dry air) - no IAC classification |
SF6-insulated SF6-free insulated (dry air) - no IAC classification |
SF6-insulated SF6-free insulated (dry air)- no IAC classification[IS6] |
SF6-insulated SF6-free insulated (dry air) - no IAC classification |
| Low voltage switchboard | UniPack low voltage distribution board (LVS) Incomer – Molded Case Circuit-Breakers (MCCB) or Air Circuit-Breaker (ACB) Distribution – fuse switch disconnector or MCCB |
UniPack low voltage distribution board (LVS) Incomer – Molded Case Circuit-Breakers (MCCB) or Air Circuit - Breaker (ACB) Distribution – fuse switch disconnector or MCCB |
UniPack low voltage distribution board (LVS) Incomer - Molded Case Circuit- Breakers (MCCB) or Air Circuit - Breaker (ACB) Distribution – fuse switch disconnector or MCCB |
UniPack low voltage distribution board (LVS) Incomer – Molded Case Circuit-Breakers (MCCB) or Air Circuit - Breaker (ACB) Distribution – fuse switch disconnector or MCCB |
| Rated voltage low voltage | up to 800 VAC | up to 800 VAC | up to 800 VAC | up to 800 VAC |
| Standards | IEC62271-202 | IEC62271-202 | IEC62271-202 | IEC62271-212 |
| IP class MV LV/TR (up to) | IP54/45 | IP54/45 | IP54/45 | IP54/XX |
| Enclosure | Steel | GPR (glass reinforced polyester) | ISO standard | Semi open design |
| Applications | Ideal for sites open to the general public for power distribution application in a utility grid, utility grid connected application, string inverter solar step-up unit in a public space, datacenter, high power EV charging and general industry | Ideal for sites open to the general public for power distribution application in a utility grid, utility grid connected application, string inverter solar step-up unit in a public space, datacenter, high power EV charging and general industry | Ideal for long range transportation requiring sea, rail or land transport. Industrial, renewable energy and commercial sites around the globe such as step up photovoltaic stations, battery energy storage applications, data centers and industrial power distribution | Ideal for a site with limited access for the general public, mainly for industrial or renewable energy sites, being a step-up unit in a solar site with a 175-185 kW string inverter topology, datacenter and industrial application |