UNIGEAR PORTFOLIO
Air-insulated switchgear main product line for high demanding applications in primary power distribution.
+750,000 panels installed worldwide
UniGear is ABB’s air‑insulated switchgear platform for demanding primary distribution applications - designed to support future compliance, simplify operations and adapt to complex layouts. With more 25 years in the market and over 750,000 panels installed worldwide, UniGear sets the reference for performance, accessibility and flexibility across utility and industrial networks.
Why choose UniGear?
- SF₆‑free design aligned with evolving regulations
- Easy access for maintenance and standardized operating procedures
- Modular architecture supporting diverse layouts and footprints
- Proven platform trusted in mission‑critical applications
FIND THE RIGHT UNIGEAR SOLUTION
<p>UniGear includes dedicated solutions for different voltage levels and application needs in primary power distribution.</p>
UniGear ZS1
UniGear ZS1 is an air-insulated solution up to 24 kV with withdrawable circuit breaker VD4 for primary distribution, offering proven reliability, flexible configuration and ease of maintenance without gas handling.
UniGear ZS1 is built as a single busbar, double busbar/back-to-back and double level configurations and comes in 500mm, 650mm, 800mm and 1000 mm widths – fully compatible with other UniGear panels.
Supported by ABB components certified for use in mission-critical sectors –including marine – and compliant with global standards, UniGear ZS1 delivers uninterrupted performance continuity needed for tomorrow’s grid.
Benefits:
- SF₆‑free air‑insulated design for future ready grid compliance with global standards
- Simpler maintenance for smoother operations
- Proven realibity and design flexibility
Typical Applications:
- Data centers
- Heavy and light industries, Infrastructure
- Hospitals
- Off-shore platforms
- Power Generation Stations, Marine
- Railways, Transport
- Utilities
Technical Features:
- Rated voltage: up to 24 kV
- Rated main busbar current: up to 4000 A
- Rated short time current: up to 63 kA
UniGear ZS2
UniGear ZS2, up to 36 kV, is a medium voltage air-insulated switchgear for primary distribution suitable for indoor installations. UniGear ZS2 is built as a single busbar or back-to-back in double busbar arrangement. In the double busbar configuration, all significant components are identical to those used for the single busbar units, so the same service and maintenance procedures are guaranteed. It is fully compliant with the IEC standards.
UniGear ZS2 up to 36 kV is available with a wide range of monitoring solutions.
Benefits:
- Fully interchangeable vacuum and SF6 gas circuit breaker
- Operational safety, circuit-breaker racking in/out with door closed
- Indoor installation
Typical Applications:
- Ports, Airports, Railways
- Shopping Centres
- Transformer Stations
- Wind Farms, Power Stations
Technical Features:
- Rated voltage: up to 36 kV
- Rated main busbar current: up to 3150A
- Rated short time current: up to 31.5 kA/3s
UniGear ZS3.2
UniGear ZS3.2, up to 40.5 kV (48 kV upon request), is a medium voltage air-insulated switchgear for primary distribution suitable for indoor installations. UniGear ZS3.2 is a metal-enclosed switchgear built as a single busbar suitable for the 50/60 Hz three phases power systems. It is fully compliant with the IEC and GB/DL standards and GOST standards. UniGear ZS3.2 is produced in widths 1200 and 1400 mm can be fitted with vacuum circuit breakers.
Benefits:
- Easy to operate and maintain
- Reliable and robust
- Compact design for optimized use of space
- Various panels meet wide range of customer requirements
Typical Applications:
- Various application in most systems where electrical energy is generated, distributed or utilized.
Technical Features:
- Rated voltage: up to 40.5 kV
- Rated short time current: up to 31.5kA/4s
- Rated power frequency withstand voltage: up to 95 kV/1min
- Rated lightning impulse withstand voltage: up to 185 kV
UniGear MCC
UniGear Motor Control Center, up to 12 kV, is an air-insulated medium-voltage motor control center (MCC) designed specifically for motor, transformer and capacitor bank switching. UniGear MCC has been designed in width 400 mm, compatible with other panel types from UniGear family. MCC contac-tor is suitable for 1,000,000 of mechanical operations.
RELATED PRODUCTS
<p>Air-insulated switchgear related product line in primary power distribution.</p>
LeanGear ZS9
LeanGear ZS9, up to 12 kV, is a medium voltage air-insulated (AIS) switchgear for primary distribution suitable for indoor installations. LeanGear ZS9 is built as a single busbar solution for mid to low applications in infrastructure, light industry, buildings, data center, food and beverage and utilities. It is fully compliant with the IEC and GB/DL standards.
Benefits:
- Safe & Reliable
- Ease of installation & maintenance and operations
- Ergonomic solution
- Ease of operation and Low-down time
Typical Applications:
- Buildings
- Data center
- Food and beverage
- Light industry
- Mid to low demanding infrastructure
- Utilities
Technical Features:
- Rated voltage: up to 12 kV
- Rated main busbar current: up to 2000 A
- Rated short time current: up to 26.3 kA
- Rated power frequency withstand voltage: up to 28/38 kV
- Rated lightning impulse withstand voltage: up to 75/95 kV
ZS8.4
ZS8.4, up to 24 kV, for indoor installations and built as a single busbar or back-to-back in double bus bar arrangement. It complies with IEC standards.
This modern air-insulated switchgear offers universal applicability – from compact ring main applications to complex power distribution systems. Tailored to meet the demands of municipal and private utilities, industrial facilities, and building infrastructure, the ZS8.4 delivers an ideal solution through its comprehensive safety concept.
Benefits:
- Wide spectrum of interlocks to ensure safety and fail-safe operation
- Perfect fit for switchgear applications where a compact footprint is important
- Different pressure relief concepts (also in combination with ABB’s ultra fast earthing switch - UFES)
- Panels with loss of service continuity class LSC2A and class PM available
- Suitable for applications in concrete substations
Typical Applications:
- Container applications
- Distribution network applications
- Hospitals
- Logistics Centers
- Thermal power stations
- Transport & Railway
- Water treatment facilities
Technical Features:
- Rated voltage: up to 24 kV
- Rated main busbar current: up to 1250 A
- Rated short time current: up to 25 kA/3s
- Rated power frequency withstand voltage: up to 50 kV/1min
- Rated lightning impulse withstand voltage: up to 125 kV
Product scope
| UniGear ZS1 | UniGear ZS2 | UniGear ZS3.2 | UniGear MCC | LeanGear ZS9 | ZS8.4 | |
| Max. Rated voltage | 24 kV | 36 kV | 40.5 (48) kV | 12 kV | 12 kV | 24 kV |
| Max. rated continuous current (busbar/feeder) | 4000 A | 3150 A | 3150 A | 4000 A 400 A |
2000 A | 1250 A |
| Max. rated short-time withstand current | 63 kA | 31.5 kA | 31.5 kA | 50 kA | 26.3 kA | 25 kA / 3s |
| Busbar arrangement(s) | Single, Double Busbar/back-to-back and double level variants | Single Busbar, Duplex | Single Busbar | Single Busbar | Single Busbar | Single Busbar |
| Standards | IEC, GB, DL, GOST, Marine,(DNV, Lloyd, RINA, BV, ABS) | IEC | IEC, GB, DL, GOST | IEC, GOST, GB, DL | IEC and GB/DL standards | IEC |
| Industries | Mission-critical and safety-sensitive environments such as marine, seismic and nuclear. Utilities, heavy industry, data centers, renewables, oil&gas, rail and transport, etc. | High demanding applications. Utilities, heavy industry, data centers, renewables, infrastructure | High demanding applications. Utilities, renewables | Chemical, Oil & Gas, heavy industry (mining, metals and minerals) and light industry (food and beverage) | Mid to low demanding infrastructure, Light industry, Buildings, Data center, Food and beverage, Utilities | Distribution network applications, Hospitals, Logistics Centers, Transport & Railway, Thermal power stations, Water treatment facilities, Container applications |
* For ABB’s UniGear rail portfolio please click here.
** UG 550 has gone to classic by March 2025. Please contact us for more information.
***UG 500R has gone to classic by July 2025. Please contact us for more information.
EXPLORE DIGITAL TOOLS & PRODUCT CONFIGURATORS
Partner Hub
Learning
A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills.
DOCweb
The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks.
Product configurators
The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable.
- Partner Hub
- Virtual Training Center
- 3D eCatalogue
- BIMagic Designer
- Tools filter
The ABB web portal that connects end users, customers, and partners to product information, configuration tools, training, and expert support, all in one place to simplify collaboration and accelerate projects. It provides a complete end-to-end self-service journey, from design to order placement.
EXPLORE OUR TOOLS
| Assignment | Application | Description |
|---|---|---|
| Product information | 3D eCatalogue | A visual tool that allows you to explore ABB medium-voltage switchgear in immersive 3D, configure solutions visually, and make informed decisions with instant access to technical details and application insights. |
| Product information | Learning | A digital platform that provides training materials, tutorials, and courses to help you build expertise in ABB products and solutions. Accessible resources support continuous learning, professional development, staying current with the latest innovations, and advancing your professional skills. |
| Configure a product | MV switchgear configurator | The product tool that enables you to create your single-line diagram (SLD), define switchgear configuration details, and instantly access comprehensive technical documentation, making project design and completion faster and more reliable. |
| Configure a product | MV devices configurator | The user-friendly online tool for selecting and configuring ABB Medium Voltage devices (circuit breakers, contactors, ...) with ease and accuracy, helping you customize solutions to fit your specific technical needs. |
| Configure a product | Relays Online | The digital platform that offers quick access to ABB protection relay tools, product data, technical documentation, and configuration services, streamlining selection, ordering, and support for Medium Voltage solutions. |
| Design network/BIM | DOCweb | The ABB online tool for designing electrical MV-LV networks faster and smarter, with real-time calculations, intelligent product selection, automated compliance checks, and instant generation of complete technical documentation, all in just a few clicks. |
| Design network/BIM | BIMagic | The design tool that simplifies the creation and management of Building Information Modeling (BIM) objects for ABB medium-voltage switchgear, streamlining project planning, integration, and ensuring compliance with industry standards. |
FREQUENTLY ASKED QUESTIONS
UniGear offers a wide range of products such as UniGear ZS1, UniGear ZS2, and UniGear ZS3.2 - each designed and optimized for different needs. The right UniGear product will depend on customers’ specific application’s requirements, such as voltage level, current rating and environmental conditions. For more information please see table above or use ABB’s product selector tool. You can also contact our sales team who can help tailor the solution to your exact specifications.
UniGear switchgear is renowned for its reliability, safety, and flexibility. Key advantages include the use of ABB components and advanced digital technologies, a compact design, ease of installation, and strong integration capabilities. It also offers enhanced protection and control features, making it suitable for a wide range of high demanding applications. Additionally, it is highly customizable to meet various customer needs. UniGear is supported by comprehensive product lifecycle services.
Typical applications include utility substations, industrial plants, commercial buildings, data center and renewable energy installations. UniGear switchgear is versatile and can be used in various demanding environments such as offshore platforms, marine vessels, mining, and chemical plants.
Yes, UniGear switchgear can be integrated with existing systems via various communication protocols. It also supports IEC 61850 communication protocol, allowing seamless integration with other equipment and systems and ensuring compatibility and ease operation within your existing infrastructure.
UniGear offers comprehensive support and training for new customers, including installation guidance, operational training, and ongoing technical support. ABB provides classroom trainings and resources such as manuals, online tutorials, and on-site training to ensure customers can effectively use and maintain their switchgear. You can find more information here.