ELASTIMOLD® SWITCHGEAR MOLDED VACCUM SWITCHES

ABB Elastimold molded vacuum switches deliver reliable, maintenance‑free load switching for 5-38kV systems.

DECADES OF PROVEN PERFORMANCE

ABB's Elastimold molded vacuum switches provide 600-amp load-switching capability across 5-38kV medium voltage distribution systems without oil or SF6 gas. Available in single-phase and three-phase models with EPDM insulation and submersible construction, these switches integrate into Elastimold switchgear systems – padmount, vault, subsurface and riser pole – to deliver reliable and virtually maintenance-free switching.

KEY FEATURES AND BENEFITS

<p>Assembled, tested and shipped from Hackettstown, New Jersey, USA, ABB's Elastimold molded vacuum switches deliver high reliability, safety, sustainability and operational flexibility for medium-voltage distribution.</p>

Cost-effective

<p>Without oil or SF6 gas, there is virtually no maintenance required. This helps lower the total cost of ownership for the life of the switchgear.</p>

Submersible

<p>Sealed and fully submersible to 10 feet (3 meters).</p>

Performance

<p>Reliable 600‑A load switching helps reduce outages.</p>

Safe

<p>Dead-front construction eliminates exposed live parts and reduces arc flash risk. Available with the optional ABB Tru-Break™ switchgear module, allowing utility crews to visually verify circuit isolation and safely ground the de-energized line before performing maintenance.</p>

Flexible

<p>Modular, component-based design is made of individual switch and interrupter components up to 35kV. These can be combined in an unlimited number of ways and configurations for extreme flexibility.</p>

Corrosion-resistant

<p>Submersible, corrosion-resistant and fully shielded.</p>

Reliable

<p>Made with a proprietary EPDM rubber formulation that has been tested and trusted in the field for over 50 years on a solid-dielectric platform. With a silicone diaphragm, it uses air as an insulating medium.&nbsp;</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power distribution, Renewables

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Harsh environments, Long service life requirements, Allow reconfiguration, Modular and scalable system design needs, Low-maintenance requirements, Oil and SF6-free environmental mandates, Continuous operation demands, Flooding risk areas

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

ELASTIMOLD: PROVEN SOLID DIELECTRIC SWITCHGEAR AND UNDERGROUND CABLE ACCESSORIES

Elastimold was the first to offer a completely solid dielectric line of switchgear and remains one of the most complete packages for managing underground cable connections. Trusted by utilities for reliability, safety, and innovation.