WST6 – FUNCTIONAL ADAPTABILITY – MAX. 1 CREDIT
OBJECTIVE – To recognize and encourage measures taken to accommodate future changes of use of the building over its lifespan.
Assessment criteria:
- The client and design team have undertaken a study of the building-specific functional adaptability strategy at the end of the concept design stage, including recommendations on measures to be incorporated to facilitate future adaptation.
ABB category |
BREEAM WST6 credits |
|---|---|
Energy metering |
1 |
Entry Door System |
1 |
Heating, ventilation and air conditioning |
1 |
Connectivity with BMS |
1 |
Ranges of wiring devices and installation materials |
1 |
KNX building automation |
1 |
ABB SMART BUILDINGS SOLUTIONS
Devices are easy to connect and use. They can be replaced without having to change the power supply or associated wiring.