ADVANCED SERVICES

Intelligent services to increase uptime, extend your assets life and prioritize your maintenance activities.

 

Ensuring reliable electricity is critical for every business. ABB’s digital solutions enable 24/7 monitoring and predictive maintenance, reducing unplanned downtime, extending asset life, and lowering operational costs. Our advanced services optimize equipment performance, process reliability, and overall system efficiency.

OUR EXPERTISE

Comprehensive portfolio

<p>Offering covering from medium to low voltage applications suitable also for third party assets.</p>

Scalability and Flexibility

<p>Easily deployable across on-premises environments and cloud-based infrastructures with minimal configuration effort.</p>

Global presence

<p>Global Presence with an extensive network of service&nbsp;centers&nbsp;ensuring support is always close to you.</p>

KEY BENEFITS

Reduced total cost of ownership (TCO)

<p>Up to 40% saving on operational maintenance cost by increasing maintenance intervals without affecting safety and reliability.</p>

Maximize uptime

<p>Maximize uptime by proactively detecting up to 70% of potential asset failure causes at an early stage.</p>

Improve safety

<p>Up to 60% reduction of preventive maintenance avoiding operators' presence next to the asset.</p>

ABB UPTIME360*

ABB Uptime360 is the Electrification Asset Management platform that helps maintenance teams achieve maximum reliability, uptime and safety by identifying potential risks and providing recommendations to reduce them across the entire lifecycle of both digital and non-digital assets.

 

* For select customers now and full release in mid-2027.