SWAPS MAINTENANCE PROGRAM
SWAPs (See, Watch, Act, Perform and Secure) is a maintenance program for successful and lasting use of your assets. The program is based on five levels of maintenance: See, Watch, Act, Perform and Secure, where intervals are defined by an assessment of the equipment’s environmental and operational conditions, age, maintenance history and the presence of monitoring & diagnostic solutions.
MAINTENANCE PROGRAM FOR SUCCESSFUL AND LASTING USE OF YOUR ASSETS
The maintenance schedule continues throughout the equipment’s lifecycle, and for electrical equipment such as relays and circuit breakers it also includes recommendations for the optimal timing of retrofits.
Solution scope.
SWAPs is a maintenance program designed for:
- Electrical equipment (medium and low voltage).
- Power transformers (dry and oil-type).
- Uninterruptible power supplies (UPS).
Key benefits.
- Protection of assets and prevention of premature aging & wear.
- Reduced safety risks due to regular inspections and maintenance.
- Reduced unexpected failures because of proactive checks and corrections.
Key features.
Maintenance activities
- SWAPs includes the list of activities to be carried out for each equipment.
Conditions
- Different levels of environmental and operational conditions are taken into account.
Monitoring and diagnostics (M&D)
- If paired with M&D solutions, maintenance intervals can be increased by 30%.
UPS maintenance
- SWAPs allows to include UPS maintenance into the overall maintenance plan.
Maintenance personnel
- See, Watch, Act: these actions can be taken by trained personnel / or by ABB certified technicians on request.
- Perform and Secure: fulfilled by ABB certified technicians.