GE EntelliGuard™ L

Air circuit breaker series launched in 2014, designed for simplicity, was available in selected countries in different versions and is now Obsolete.

Range and performance:

  • 400 to 4000A in 2 frame sizes.
  • Designed to and meets the IEC 60947.
  • 3P and 4P versions in fixed and withdrawable configurations.
  • Choice of 50kA or 65kA ratings.
  • Icu= Ics = Icw for the full range.
  • Suitable for up to 690V AC.

Service solutions

Retrofit kits Direct Replacement for envelope 1 and 2 with Emax 2 (IEC).