KEEPING FLOW STEADY IN CHANGING WELL CONDITIONS REMAINS A KEY CHALLENGE

Changing well conditions can lead to unstable flow rates and reduced oil production. As reservoir pressure drops or fluid characteristics change, fixed-speed pumping can result in inefficient lift, excessive wear, or even lost output.

 

ABB’s ACS880 variable speed drives (VSDs) bring intelligent control to oil pumping systems by continuously adjusting motor speed based on real-time conditions downhole and at the surface. Whether the application involves a rod pump, progressing cavity pump, or ESP, ABB drives help keep flow rates stable — optimizing oil recovery while protecting system components. For surface-driven lift methods such as rod pumps and progressing cavity pumps, the ACS880 works seamlessly with IEC Low voltage motors, delivering efficient and reliable operation.

 

Built-in control features, like dedicated rod pump control logic and adaptive torque response, reduce the need for manual intervention. This means less downtime, fewer maintenance issues, and more oil — with less energy wasted. In applications where IEC Low voltage motors are used, the result is a well-integrated, high-performance artificial lift solution.

 

By making artificial lift systems smarter and more responsive, ABB helps operators get the most out of every well, even as conditions evolve.

MAXIMIZE YOUR PRODUCTION WITH ACS880 ARTIFICIAL LIFT DRIVES

In an artificial lift operation, predicting changes occurring in the oil well conditions can be difficult. Our ACS880 variable frequency drives monitor and accurately control the motor speed of PCP, ESP and rod pump according to the changing well conditions. The use of our drives, creates cost savings on the operational side, while optimizing the performance of the system throughout its lifetime.

EXPLORE ARTIFICIAL LIFT PUMP TYPES

Unstable flow, backspin, and gas slugs don’t have to stop your operation. ESPs operate deep downhole and are critical for high-volume production, but also vulnerable to downhole disturbances. With built-in protection and automatic restart features, your ESP system stays running reliably — even in the most unpredictable conditions.

 

Check out the new ESP flyer

When fluid conditions change, your PCP system needs to adapt fast. These positive displacement pumps are sensitive to overload and typically handle high-viscosity or solids-laden fluids. Intelligent torque control, working in combination with IEC Low voltage motors and ABB drives, keeps pumping smooth and steady — protecting the pump from overloading, minimizing downtime, and letting you focus on production, not troubleshooting.

Tired of overtravel, lost production, or unnecessary wear? In rod lift systems, precise control over the motor is key to matching surface stroke movement with downhole pump fill. With dedicated pump control features, ABB drives work seamlessly with IEC Low voltage motors to automatically adjust stroke speed and timing to well conditions — helping you pump more efficiently, reduce strain, and extend equipment life.

KEY BENEFITS

Avoid surprises with smart pump control

<p>Our ACS880 variable frequency drives (VFD) monitor and accurately control the pump motor speed to detect and avoid premature failures and unscheduled maintenance breaks.</p>

Reduce energy consumption

<p>The dedicated smart control software for PCPs, ESPs and rod pumps can be tuned accurately to ensure maximized oil production while minimizing energy consumption.</p>

Extend pump lifetime

<p>Robust drive components and adaptive motor control work together to reduce mechanical strain and extend time between overhauls.</p>

ABB OEM Hubs at your service

<p>From tailored drive configurations and software to custom cabinets and full company branding, the ABB Motion OEM Hubs become your hands‑on partner in building the ideal artificial lift solution.</p>

Setup fast with built-in pump control

<p>Pre-engineered control software for rod pumps, progressing cavity pumps, and ESPs is available directly in the ACS880 drives — making commissioning faster and tuning easier.</p>

Stay in control, even from afar

<p>Real-time data with remote access helps you understand how your system performs — and respond faster when things change.</p>

\

OUR OFFERING

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.

\

OUR OFFERING

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.