MANAGING ENERGY COSTS WHILE ENSURING EFFICIENCY

Our solutions for pumps are engineered to meet the specific needs of different industries, focusing on energy efficiency, reliability, and compliance with safety standards. Our variable speed drives and high-efficiency motors are built to handle everything from clean water distribution to aggressive fluids and abrasive slurries, helping you maintain optimal flow, reduce wear, and cut energy use.

 

With intelligent features such as pump protection, soft start, and real-time process control, we help you extend equipment life and minimize unplanned downtime. Backed by a global support network and decades of engineering leadership, our pump solutions empower you to operate more efficiently, more sustainably, and with total confidence.

EXPLORE PUMP TYPES

Pumps are essential to keeping your food and beverage processes flowing smoothly. ABB’s variable speed drives and hygienically designed motors help you control pump performance with precision, reduce energy use, and meet strict hygiene standards.

 

Our drives adjust pump speed to match process demand, saving energy and minimizing wear. Built-in features help prevent cavitation and pressure spikes, extending the life of both pumps and piping. ABB motors are available for a wide range of F&B applications. Our portfolio includes motors even for washdown environments.

 

ABB gives you the control and reliability to keep your operations running at their best, ensuring energy efficiency, food safety and uptime.

 

Key benefits:

- Lower energy and maintenance costs

- Reliable operation in harsh washdown conditions

- Hygienic, easy-to-clean motor design

- Seamless integration with automation systems

- Food-grade safety with IE3 and IP69-rated motors

We deliver a versatile portfolio of motors and drives tailored for pump applications in the HVACR industry. Designed for energy efficiency, operational reliability, and ease of use, our solutions help reduce total cost of ownership while supporting sustainable performance. From general performance motors for quick availability, to advanced variable speed drives (VSDs) like the ACH580 and ACQ580 series with built-in HVACR functionalities, ABB offers intelligent control, seamless integration, and optimized energy use. Features such as multi-pump control, resonance monitoring, and intuitive interfaces make installation simple and performance consistent, helping you lower energy consumption, cut emissions, and run smarter.

We offer smart, energy-efficient solutions to optimize water and wastewater pumping. From high-performance motors to variable speed drives, our technology helps you reduce energy use, prevent pump failures, and improve reliability, especially in systems that still rely on throttling to control flow.

 

Built to withstand corrosive and wet environments, ABB drives are easy to use and designed specifically for water applications. With ABB Ability™ Condition Monitoring, local service support, and seamless PLC integration, we help ensure continuous, efficient wastewater treatment around the clock.

 

Key benefits include:

- Built-in pump control features

- Reduced energy and maintenance costs

- Compact, easy-to-install design

- Wide compatibility with automation systems

- Robust motors with IE5 efficiency for lower emissions and higher reliability

In oil and gas operations, no two pumping conditions are alike. Compound makeup, flow rates, pressure, and density all vary, making it difficult to run pumps at their best efficiency point. To cover all scenarios, pumps are often oversized during design, which means they frequently operate below their nominal power. This creates a significant opportunity for energy savings.

 

Our low and medium voltage AC drives give you precise speed control of pump motors, allowing you to optimize performance across changing process conditions. With variable speed drives, you can eliminate throttling valves, reduce energy waste, and extend equipment life. For maximum efficiency, pair our drives with a synchronous reluctance (SynRM) motor, delivering one of the most energy-efficient drive packages on the market.

 

What we offer:

- Low and medium voltage variable speed drives

- High-efficiency motors, including SynRM

- PLCs and HMIs for control and monitoring

- Comprehensive service for motors and drives

 

Key benefits:

- Accurate pump motor speed control

- Substantial energy savings

- Lower mechanical stress with soft starts and stops

- Avoidance of harmful mechanical resonances

Mining and industrial pumping applications face extreme challenges: abrasive slurries, variable flow demands, high energy consumption, and harsh environments from deep underground to high elevations. Reliability and efficiency are essential for reducing downtime, cutting costs, and ensuring safe, continuous operation.

 

ABB’s variable speed drives adjust pump speed to match demand, reducing power consumption and noise. Smooth speed and anticavitation control minimize wear and tear on pumps and motors and extend equipment lifetime. Our VSDs prevent blockages in slurry pumps by maintaining critical flow, reducing downtime and maintenance costs and ensuring optimized performance. Our high-efficiency motors are designed for harsh environments, and our motors meet IE2–IE5 efficiency levels for lower operating costs. In addition, permanent magnet motors with VSDs eliminate gearboxes, reducing losses and maintenance needs.

WHY UPGRADE YOUR PUMP WITH A DRIVE?

<p>ABB drives combine proven reliability, open connectivity and a common platform to help operators increase uptime, integrators simplify projects and OEMs standardize machine designs all backed by global support and decades of pumping expertise.</p> <p><i>&nbsp;</i></p>

Plant owners

Increase uptime, gain operational insight & reduce operating costs

System integrators

Integrate faster, open connectivity & less engineering effort

OEMs

Standardize globally, one common platform & simpler lifecycle support

KEY BENEFITS

<p>ABB motors and drives help transform a simple pump into an intelligent pumping system.&nbsp;Upgrade your pump to gain control, visibility and confidence.</p>

Reliable precision flow control

<p>ABB drives deliver accurate speed regulation for pump motors, ensuring stable flow and pressure tailored to your process, maximizing efficiency at every stage.</p>

Ensure substantial energy savings

<p>By adjusting motor speed to match real demand, ABB motors and drives significantly cut energy consumption, lowering costs and supporting your sustainability goals.</p>

Smooth starts ensuring longer lifespan

<p>Soft start and stop features reduce mechanical stress on pumps and piping, helping extend equipment life and minimize costly downtime.</p>

Stay clear of mechanical resonance

<p>ABB drives help you avoid critical resonance frequencies with precise speed control - boosting system reliability and protecting components from damage.</p>

Smarter protection with less downtime

<p>Built-in safeguards against cavitation and dry-run conditions keep your pumps protected and running reliably, even under variable conditions.</p>

Intelligent control for multiple pumps

<p>Easily manage and balance load across pump systems with ABB’s multi-pump coordination features, optimizing performance while ensuring redundancy.</p>

Keep your process running

<p>Maintain process continuity after power interruptions, sensor failures, or other abnormal conditions, from automatic restart to safe shutdown.</p>

Increase operational visibility

<p>Gain real-time insight into drive, motor, and pump performance by connecting the drive to PLC, SCADA, HMI, or other control systems via OPC UA</p>

Adapt to changing conditions

<p>A drive-controlled pump can start smoothly, share data with automation systems, and adapt to power loss, sensor faults, and process changes</p>

\

OUR OFFERING

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.