ABB UNIFES MOTORS AND DRIVE IN A STREAMLINED PLUG-AND-PLAY PLATFORM
ABB’s IEC LV Titanium variable speed motors go well beyond the regular motor-drive setups, they are a streamlined solution with built-in speed control. Designed to deliver outstanding energy efficiency, performance and simplicity, they offer efficiency levels up to IE5. They significantly reduce energy consumption, carbon emissions and operational costs. Plug-and-play functionality made for fast and easy installation, and the compact, streamlined design saves space and seamlessly fits into any environment. Engineered for wide speed and torque ranges, LV Titanium Variable speed motors deliver consistent performance in demanding applications such as pumps, compressors and more.
Select A 2-IN-1 MOTOR DRIVE SOLUTION VERSUS A DIRECT ONLINE MOTOR
30% lower energy consumption
<p>LV Titanium variable speed motors (VMs) deliver up to 30% lower power consumption compared to conventional fixed-speed motors, offering improved efficiency and reduced operating costs without compromising performance.</p>Up to €8,122/year savings
<p>A 15-kW pump can deliver lifetime savings of over €121,000, ensuring rapid ROI while significantly reducing operating costs and boosting productivity.</p>Up to 11,600 kg of CO₂ cuts annually
<p>Over its lifetime, a 15-kW pump can reduce emissions by as much as 174,000 kg, helping lower environmental impact and supporting sustainability goals.</p>Plug-and-play
<p>Hassle-free installation with plug-and-play functionality that delivers excellent performance, minimizing downtime, and ensuring long-term operational stability.</p>Explore the key features and benefits
LV Titanium variable speed motors give OEMs a straightforward way to meet energy-saving demands while ensuring on-time delivery and seamless integration. End customers benefit from a compact, user-friendly solution for reduced operational costs and maximized production uptime.
-
Plug-and-play functionality
A perfectly matched motor and drive module ensures optimal performance, giving OEMs and end users the benefits of variable speed operation without the hassle of specifying and sourcing drives separately.
-
One single source for all components
Simplify procurement by sourcing variable speed motors from one trusted partner, streamlining supplier interactions and ensuring peace of mind compared to managing multiple component suppliers.
-
IE5 Ultra-premium efficiency in a compact and streamlined design
Powered by permanent magnet technology, LV Titanium VSMs deliver exceptional power density in a compact, streamlined design. The IE5 ultra-premium motor and system efficiency offer a lower TCO and reduced emissions, supporting sustainability goals.
-
Excellent reliability
Uninterrupted operation, minimal downtime, and higher process output, built on proven technology and ABB’s unwavering commitment to quality, reliability, and efficiency. LV Titanium VSMs set a new benchmark for performance.
-
Competitive, streamlined motor-drive solution
When compared to traditional separate motor and drive packages, helping you lower upfront costs without sacrificing performance.
Contact Us
If you want to cut your energy use, lower emissions and boost productivity, our team is ready to help. Contact us today for tailored advice and support.