Powering efficiency and reliability in a wider range of applications

ABB’s IE6 Hyper-Efficiency Synchronous Reluctance (SynRM) motors set a new benchmark for industrial sustainability and performance. Designed to deliver consistent, high efficiency in demanding applications, these motors help reduce energy consumption, cut CO₂ emissions, and maximize productivity, without compromising reliability.

 

Now available in large frame sizes from 110 to 450 kW, ABB IE6 Hyper-Efficiency SynRM motors are purpose-built for industries where performance, precision, and uptime matter most. 

 

ABB IE6 Hyper-Efficiency SynRM motors are engineered to help customers stay ahead of rising energy costs and sustainability demands. With an advanced magnet-free design and no rare earth materials, they deliver anticipated IE6 Hyper-Efficiency levels while reducing operational risk and environmental impact.

 

What is IE6 Hyper-Efficiency?

IE6 Hyper-Efficiency is an anticipated efficiency class which ABB – along with many other industry bodies - defines as having 20 percent lower losses than comparable IE5 products.

 

 

Driving efficiency and boosting productivity

Switching to IE5 Ultra-Premium SynRM motors delivers significant savings over IE4 induction motor packages. Even greater gains come with ABB’s IE6 SynRM, now the standard option. Over a 20-year lifespan, savings increase to €51,200 and 92,200 kg of CO₂, equivalent to 21.5 petrol cars driven for a year. That’s a further 76% improvement from IE5 to IE6, with an ROI of just eight months.

Product benefits

<p>Designed to operate at the highest efficiency levels, ABB&nbsp;IE6 Hyper-Efficiency SynRM motors deliver consistent performance, long-term reliability, and tailored configurations to meet the demands of advanced industrial applications.</p>

Anticipated IE6 Hyper-Efficiency

<p>Stay ahead of the curve with motors designed to exceed today’s efficiency standards. The magnet-free SynRM technology maximizes operational performance while lowering total energy usage and emissions, supporting long-term sustainability goals.</p>

Magnet-free, rare-earth-free design

<p>By eliminating permanent magnets and rare earth materials, ABB IE6 Hyper-Efficiency SynRM motors reduce supply chain dependency, improve long-term availability, and deliver stable, predictable performance throughout their lifecycle.</p>

Durable design

<p>Built to last, these high-performance motors are engineered for continuous operation in demanding industrial environments. The robust design minimizes wear, reduces maintenance requirements, and ensures consistent reliability over time.</p>

Customization

<p>Each motor can be individually configured to meet specific operational requirements. This ensures an optimized solution that maximizes efficiency, performance, and overall value, perfectly matched with ABB variable speed drives.</p>

Rethinking Energy Efficiency for Modern Industry

Transforming Industries Through Energy Efficiency, explores how advanced electric motor technologies are helping industries accelerate progress toward sustainability and net-zero goals. Delivered in partnership with ABB and Reuters Events, the session features practical insights, proven upgrade strategies, and real-world case studies demonstrating how organizations can reduce energy use, lower costs, and cut emissions while strengthening long-term operational performance.

Related content

ABB IE6 SynRM motors deliver a major boost for industrial energy efficiency

ABB is accelerating industrial energy efficiency with its expanded range of IE6 Hyper‑Efficiency synchronous reluctance (SynRM) motors. This magnet‑free technology—now available from 110 to 450 kW in frame sizes 280 and 315, and speeds up to 3600 rpm—brings next-level efficiency and sustainability to even more industrial applications.

High efficiency motors and drives from ABB save 25 GWh of electricity per year for Europe’s leading copper producer

Aurubis is implementing a major upgrade at its copper plant in Bulgaria, with 460 older, inefficient motors replaced by IE4 & IE5 motors. Many of these will be paired with matching ABB drives. The upgrade will save so much energy that the project will pay for itself in only 3.5 years. Other benefits include reduced carbon emissions, increased process flexibility and improved performance.

Net-Zero in Action: ABB Powers GSK’s Sustainability Leap in Singapore

GlaxoSmithKline Biologicals (GSK), one of the world’s largest healthcare companies, has taken a bold step toward its net-zero goals by partnering with ABB to upgrade legacy motors at its vaccine manufacturing facility in Tuas South, Singapore. Through this strategic move, GSK is projected to save up to 615 MWh of electricity annually, reduce CO₂ emissions by 246 tons, and lower energy costs by up to USD 130,000, exceeding the factory’s decarbonization target by 25 percent. pharmaceutical innovation.

Synchronous reluctance safe area motors

ABB’s IE5 & IE6 synchronous reluctance motors deliver ultra-efficient, reliable motion solutions that help reduce energy use, costs, and emissions. Optimized for use with ABB drives and available across a wide power range, they offer high performance with low maintenance for demanding industrial applications. Discover how ABB’s IE5 SynRM motors support a more sustainable and productive future.