ENGINEERED FOR CRITICAL INDUSTRIES, BUILT FOR CONTINUOUS PERFORMANCE

Energy efficiency matters, but in compressor-driven industries, performance must go further. In sectors such as HVAC, data centers, food & beverage, pharmaceutical production, and marine operations, compressors can be critical assets. They regulate climate conditions in commercial buildings, protect sensitive IT infrastructure, power pneumatic processing lines, maintain sterile environments, and support onboard marine systems. In each of these applications, IEC low voltage motors form the backbone of reliable compressor operation, delivering the torque, precision control, and durability required to perform under continuous load and variable demand.

 

From IE6 Hyper-Efficiency synchronous reluctance motors that reduce energy consumption and emissions, to compact liquid-cooled designs ideal for noise-sensitive HVAC systems and space-restricted data centers, modern motor technologies are engineered to match the exact needs of each industry. Permanent magnet motors provide high efficiency in low-speed, high-torque refrigeration and process compressors, while robust induction motors offer flexible DOL and VSD operation for food processing and pharmaceutical manufacturing environments. For high-power marine and industrial compressor installations, custom-engineered solutions ensure performance where it matters most. Backed by the engineering heritage of ABB, today’s IEC LV motor platforms help critical industries operate leaner, cleaner, and with complete confidence in uptime.

WHY CHOOSE ABB FOR COMPRESSOR MOTORS

Energy efficiency

<p>A broad, versatile portfolio of high-efficiency motors, seamlessly paired with variable speed drives, delivering enhanced control and improved efficiency, providing a complete, sustainability-focused solution to support industries accelerating the energy transition.</p>

Global support with local expertise

<p>Proven motor performance built on over 140 years of expertise, with global sales and support. We deliver region-specific, fully compliant solutions wherever you operate, supported by strategic locations worldwide to ensure reliable, on-time delivery and total peace of mind.</p>

Robust and durable

<p>Designed for robust, reliable operation, these motors deliver uninterrupted performance that minimizes downtime and protects total cost of ownership (TCO).&nbsp;</p>

Reliability and performance

<p>Compact, high-power density
High power density enabled to optimize compressor size and weight, creating design flexibility with compact design, saving spaces and weight of the compressor, and minimizing the overall footprint.</p>

IE6 HYPER-EFFICIENCY SYNRM NEXT LEAP IN MOTOR PRODUCTIVITY AND SUSTAINABILITY

Discover how hyper-efficient SynRM technology can transform motor economics. Our guide explains why energy accounts for up to 97% of motor lifecycle costs and how IE6 efficiency can dramatically reduce operating expenses. Download the PDF to explore the next leap in motor productivity, sustainability, and long-term savings.

TYPICAL INDUSTRIES

Compressors are essential across many industries. In food & beverage and pharmaceutical sectors, refrigeration compressors maintain strict temperature control. HVAC systems and data centres rely on chiller compressors for reliable cooling, while in the marine industry, air compressors power critical onboard systems and operational equipment.

FOOD AND BEVERAGE: Engineered for reliable compressed gas in food and beverage production, HVAC: High efficiency motors for hvac compressor demands, DATA CENTERS: Precision cooling starts with reliable compressor power, PHARMACEUTICAL: Consistent performance for pharmaceutical air systems, MARINE: Dependable motor performance for marine compressor systems

\

PRODUCT OFFERING

SynRM Safe Area motors

ABB IE5 and IE6 synchronous reluctance motors deliver industry-leading efficiency, high torque, and reliable performance. Covering 0.75–450 kW, these magnet-free motors achieve ultra-premium IE5 and breakthrough IE6 efficiency, helping industries reduce energy use, lower emissions, minimize maintenance, and improve productivity across a wide range of applications.

SynRM Liquid Cooled motors ​

ABB liquid-cooled SynRM motors deliver ultra-premium IE5 efficiency in a compact, lightweight design. Engineered for applications requiring controlled airflow and low noise, liquid cooling increases power density and performance while reducing energy consumption, CO₂ emissions, and operating costs for more sustainable industrial operations.

Permanent Magnet motors

ABB low-voltage permanent magnet motors deliver high efficiency for low-speed, high-torque applications. Combining synchronous precision with the durability of induction motors, they eliminate mechanical transmission losses, improving reliability, reducing maintenance, and lowering overall energy consumption in demanding industrial environments.

Induction motors

ABB process induction motors feature modular construction for easy customization to industry-specific needs. Designed for both direct-on-line (DOL) and variable speed drive (VSD) operation, they provide precise speed and torque control. With IP55 protection standard and optional IP66, they deliver reliable performance in demanding environments.

ABB IEC LV IP23 Open-Drip Proof Motors

ABB’s IP23 open-drip-proof motors are high-efficiency, compact induction motors designed for indoor industrial use, delivering superior cooling, high power output, and reliable performance in space-constrained applications like compressors.

RELATED VIDEOS

\

RELATED CONTENT

Gaining the competitive edge

Energy efficiency not only helps the world keep pace with rapidly rising electricity demand – it also gives industries a powerful way to strengthen their performance and long-term resilience.

Net-Zero in action: ABB powers GSK’s sustainability leap in Singapore

GlaxoSmithKline Biologicals (GSK), one of the world’s largest healthcare companies, has taken a bold step toward its net-zero goals by partnering with ABB to upgrade legacy motors at its vaccine manufacturing facility in Tuas South, Singapore.

Campbell’s Australia cuts costs with SynRM

An ABB synchronous reluctance motor (SynRM) and variable speed drive package has resulted in a considerable drop in energy costs of almost AUD 15,000 annually.

ABB technology runs refrigeration system at Switzerland's largest bakery

Firmly rooted in Switzerland, the Coop Group has grown over 150 years from a small consumer cooperative to become an international retail and wholesale business employing 85,000 people. With 240,000 square meters (m2) of gross floor space, Coop’s new logistics center in Schafisheim, in the Canton of Aargau, is one of the largest buildings in Switzerland.

Softening potable water in Germany with ABB’s energy efficient SynRM motor drive package

In the Ammertal-Schönbuchgruppe (ASG) association’s Ammerbuch-Poltringen waterworks in Germany, IE5 motor and variable speed drive (VSD) packages are driving compressors to soften clean water in the water treatment system.