REDEFINING SAFETY & EFFICIENCY IN HAZARDOUS AREAS

<p>In hazardous areas, safety is paramount. ABB’s IEC low voltage motors combine robust design, high energy efficiency, and reliable operation to deliver certified safety and trusted performance in the most demanding environments.</p> <p>Engineered to outrun, ABB motors comply with global hazardous area standards, ensuring uptime and compliance across industries such as chemical, marine, oil &amp; gas, pharmaceuticals, and food &amp; beverage.</p> <p>With the introduction of the IE6 Hyper‑Efficiency SynRM Increased Safety motor, ABB is pushing the boundaries of efficiency. Certified to both ATEX and IECEx requirements and approved for use with drives, it brings the full benefits of SynRM technology—IE6 efficiency, improved reliability, and reduced maintenance—to applications in Zones 1 and 2.​</p>

IE6 Hyper-efficiency

<p>Over a 20‑year service life, upgrading from an IE3 induction motor to an IE6&nbsp;SynRM Increased safety&nbsp;can save up to €87,520, resulting in an eight-month payback period with 157,540 kg CO2 avoided, equivalent to 37 gasoline powered passenger cars driven for a year.</p>

Certified safety

<p>Fully ATEX and IECEx certified for compliance with global and regional standards. Supported by warranties and ABB’s worldwide service network to ensure maximum uptime and peace of mind.​</p>

Broadest portfolio

<p>Wide range of protection types, temperature classes, and enclosure options. Fully customizable to meet the most demanding application requirements.​</p>

Expert support for complex projects

<p>For challenging Hazardous environments, ABB offers deep application expertise and local presence to help you select the optimal solution and simplify project execution.​</p>

INTRODUCING IE6 SYNRM INCREASED SAFETY

We are the first manufacturer in the world to introduce IE6 magnet-free motors for explosive atmospheres. ​Download our white paper to see how ABB SynRM Increased safety motors deliver safety, high efficiency and certified performance for zones 1 & 2.​

WITH ABB, YOU GET PEACE OF MIND WHERE SAFETY IS NON-NEGOTIABLE ​

Gain insights from the experts behind ABB’s hazardous‑area motor portfolio and discover how innovation meets real‑world demands. In this video, you will see the thinking behind the latest SynRM Increased Safety motor, highlighting how advanced technology, proven engineering, and deep application knowledge come together to deliver performance you can rely on.

From understanding the true total cost of ownership to ensuring long‑term reliability in the most demanding environments, ABB’s approach goes beyond products. It’s about people, expertise, and a commitment to safety where it matters most—giving you peace of mind where safety is non‑negotiable.

REDEFINING SAFETY AND EFFICIENCY IN HAZARDOUS AREAS

Hazardous area motor technology is changing rapidly. Discover how ABB’s IE6 Hyper-efficiency motor can help reduce energy costs, improve safety, and cut emissions. Explore the infographic to see the latest trends and learn how to boost efficiency in hazardous environments.

PROVEN PERFORMANCE IN EVERY INDUSTRY​

  1. Marine

    Ship operators can benefit from a safe, reliable, and fully certified solution for hazardous marine operations. From pump rooms and cargo to offshore transfer systems, our motors are designed for Zone 1 and Zone 2 applications—delivering certified protection in compliance with ATEX and IECEx standards, superior durability and dependable performance in the harshest environments.

  2. Chemicals

    Chemical operators can benefit from a safe, reliable, and fully certified solution for critical processes. From handling volatile substances to operating in corrosive environments, our motors are designed for Zone 1 and Zone 2 applications—delivering certified protection in compliance with ATEX and IECEx standards, along with high‑efficiency and long‑term reliability under demanding chemical process conditions.

  3. Oil and gas

    Oil and gas operators can benefit from a safe, reliable, and fully certified solution for critical operations in hazardous areas. In environments with complex compliance requirements

    and high costs of unplanned downtime, our motors deliver certified ignition protection in compliance with ATEX and IECEx standards for Zone 1 and Zone 2 applications—along with high‑efficiency performance and long‑term reliability.

  4. Food & beverage

    Food and beverage operators can benefit from a safe, reliable, and fully certified solution for critical processes in hazardous areas. In environments with dust ignition risks and strict hygiene and cleaning requirements, our motors are designed to ensure safe and continuous operation. Built for Zone 1 and Zone 2 applications, they deliver certified protection in compliance with ATEX and IECEx standards, along with high‑efficiency performance and long‑term reliability for demanding food and beverage applications.

\

RELATED CONTENT

Built to perform: Hyper-efficient motors for hazardous areas

Watch the webinar to see how ABB is helping hazardous-area industries achieve greater energy efficiency, reliability and safety with the IE6 SynRM Increased Safety motor.

Innovative motors offer new opportunities to boost energy efficiency in hazardous areas

Pekka Uusitalo, Global Business Line Manager for IEC Low Voltage Motors at ABB suggests that this is the perfect opportunity for operators to adopt innovative energy-efficient technology that will boost productivity as energy costs soar.

IE6 SynRM Increased safety motor for hazardous areas

With up to 60% lower losses than IE3 induction motors and certification to both ATEX and IECEx requirements, it brings the full benefits of SynRM technology, IE6 efficiency, improved reliability, lower emissions, and reduced maintenance, to Zone 1 and Zone 2 applications, while ensuring the highest levels of safety for people and equipment.

Breaking the efficiency ceiling in hazardous areas with ABB’s IE6 SynRM Increased safety motor

Prashanth SN, Global Product Manager for IEC Low Voltage Motors at ABB, explains that the days of treating a motor specification as a routine procurement exercise are over.

ABB is first in world to offer a magnet-free IE6 motor for hazardous areas

ABB is the world’s first manufacturer to offer an IE6 Hyper‑Efficiency motor certified to ATEX and IECEx requirements for use in hazardous areas. The new IE6 Increased safety motor, based on ABB’s magnet- and rare earth- free synchronous reluctance (SynRM) technology, offers up to 60 percent lower energy losses than the IE3 induction motors commonly used in Zones 1 and 2.

High efficiency motors and drives from ABB save 25 GWh of electricity per year for Europe’s leading copper producer

Aurubis is implementing a major upgrade at its copper plant in Bulgaria, with 460 older, inefficient motors replaced by IE4 & IE5 motors. Many of these will be paired with matching ABB drives. The upgrade will save so much energy that the project will pay for itself in only 3.5 years. Other benefits include reduced carbon emissions, increased process flexibility and improved performance.

Net-Zero in action: ABB powers GSK’s sustainability leap in Singapore

GlaxoSmithKline Biologicals (GSK), one of the world’s largest healthcare companies, has taken a bold step toward its net-zero goals by partnering with ABB to upgrade legacy motors at its vaccine manufacturing facility in Tuas South, Singapore. Through this strategic move, GSK is projected to save up to 615 MWh of electricity annually, reduce CO₂ emissions by 246 tons, and lower energy costs by up to USD 130,000, exceeding the factory’s decarbonization target by 25 percent. pharmaceutical innovation.