KEY BENEFITS

Wireless drive commissioning and monitoring

Wireless commissioning is a strong differentiator. It eliminates the need for special tools, reduces time on site, and empowers even less-experienced technicians to get drives up and running quickly.

Faster & easier commissioning

The app supports the new motor QR code reading feature: scan a QR code on the motor nameplate and automatically apply motor data into the drive’s motor parameter group — meaning fewer manual entries, less human error, and quicker set-up.

Remote technical support integration

Through the embedded ABB Ability™ Mobile Connect module, the app can facilitate remote troubleshooting: share voice, video, parameter backups, and more, so issues can be resolved faster and on-site visits avoided or better prepared.

Safety & accessibility

Since you can use a mobile device to access the drive, you can avoid having to physically access hazardous or difficult-to-reach areas, increasing safety and ease for commissioning/service teams.

Cost & downtime reduction

By speeding commissioning, enabling remote support, and reducing errors and downtime, the app contributes to lower lifecycle costs and higher asset availability.

TECHNICAL FEATURES

Compatible with any all-compatible ABB drive that has a Bluetooth-capable panel

Connect via Bluetooth to compatible ABB drives’ control panel (e.g., ACS-AP-W, ACH-AP-W) and use your mobile device to start, stop, monitor status, adjust parameters, and view performance in one dashboard.

Includes the ABB Ability™ Mobile Connect module for receiving remote technical support without the need for additional connectivity infrastructure

ABB Drivetune becomes a powerful link between the field and ABB’s expert support teams. Thanks to the integrated ABB Ability™ Mobile Connect module, users can instantly share drive data, parameter backups, voice, video and diagnostics with remote specialists.

Motor QR code reader for quick and reliable motor parameter setting with ABB Motor-Drive packages

Drivetune mobile app with motor QR code reader quickly and easily transfers ABB motor data to drive parameters.

Data backup & shareability

The app allows you to create and share backups/support packages compatible with tools like Drive Composer, facilitating documentation, version-control and hand-off between teams.

Mobile device compatibility

Compatible with iOS and Android mobile devices.

\

RELATED CONTENT

Download Drivetune app for iOS on the Apple App Store

Download Drivetune app for Android on Google Play

ABB Ability™ Mobile Connect for drives

ABB Ability™ Mobile Connect for drives is an online platform that provides your customers with drive support from anywhere. This allows you to remotely communicate with on-site drive users or service personnel, to help them easily commission and troubleshoot drives.

Bluetooth panel

Control panels with built-n Bluetoothfor easy and secure wireless connection between AC drives and your mobile device or laptop for startup, commissioning, maintenance, and remote support.