Legacy software tools

Life cycle status for legacy software tools

Find information and services about legacy software tools according to the status of your drives in classic phase.

 

Life cycle management model 

DriveWindow

DriveWindow is an easy to use software tool designed to support the drive’s life cycle from startup and monitoring, to backup, and performance tuning. DriveWindow is designed for use with ABB’s low and medium voltage industrial drives.

 

ACS800, ACS600, DCS800, DCS600, ACS1000 and ACS6000 drives are supported.

 

DriveWindow Flyer

DriveWindow 2 User Manual

DriveWindow Light

DriveWindow is an easy to use software tool used throughout the drive’s life cycle for startup, monitoring, and performance tuning.

 

ACS140, ACS160,ACS310, ACS320, ACB330, ACS350, ACS355, ACS400, ACH400, ACS510, ACB530, DCS400, DCS550, DCS800, ACS600, ACS800, ACS550, ACH550 drives are supported.

 

DriveWindow Light Flyer

DriveWindow Light 2.94 User Guide

DriveStudio

DriveStudio is an easy to use software tool designed for use throughout a drive’s life cycle from startup, monitoring, to performance tuning.

 

ACSM1, ACS850 and ACQ810 drives are supported.

 

DriveStudio Flyer

DriveStudio User Manual

Drive Manager

Drive Manager for SIMATIC (DM4S-01) is a plug-in device tool that can be easily installed into the STEP 7 and TIA Portal. It utilizes the TCI interface of the SIMATIC PLC to communicate with the drives connected to PROFIBUS or PROFINET network.

 

ACS880 primary (v2.90.0.0), ACS580 standard (v2.06.0.2), and ACS380 machin-ery (v2.08.0.7) drive firmware’s are supported. FPNO-21 FW V1.02 or newer, FENA-11, FENA-21 FW 3.03 or newer, FPBA-01 FW V3.0 or newer ABB Drive fieldbus adapters are supported. Only following Step 7 engineering tools are validated: SIMATIC Manager V5.4 and V5.5 and TIA Portal V11, V13, V14, V15 and V15.1

 

Drive Manager for SIMATIC device tool Flyer
Drive Manager for SIMATIC Quick start-up guide

DriveAP

DriveAP is a PC-based programming tool for creating, documenting, editing, and downloading Adaptive Programs as well as Multi Block Programming Applications (MBPA). It is a user-friendly tool to modify function blocks and their connections. No special programming skills are required; basic knowledge of block programming is enough.

 

ACS800 drives are supported.

 

DriveAP 1.3 User Manual
DriveAP 2.2 User Manual

DriveSPC / DriveSPC Pro

DriveSPC (Solution Program Composer) is a Windows-based tool for Solution Programming. It can be used without a drive or with one or more drives.

 

ACSM1, ACS850 and ACQ810 drives are supported.

 

DriveSPC Solution Program Composer User Manual
DriveSPC Standard function blocks manual

DriveBrowser

DriveBrowser is an Ethernet network-based drive monitoring and tuning PC tool supporting low voltage machinery, standard, and industrial drives throughout their life cycle. It helps users monitor, maintain, and set drive parameters on drives connected to an Ethernet network.

 

DriveBrowser Flyer
DriveBrowser User Manual

DrivePM

DrivePM (Drive Parameter Manager) is a PC tool for creating and editing parameter sets for ACS150,

 

ACS310, ACS320, ACS350, ACS355, ACS550 and ACH550. These can be transferred between PC and FlashDrop, and template files or firmware updates can be transferred to FlashDrop.

 

DrivePM life cycle announcement

DrivePM 1.4 Software

DriveConfig

The DriveConfig kit is a drive configuration tool for ABB drives, ACS55, offering fast and safe configuration of unpowered drives. It enables parameter setting and software updating without a power connection. Drives can remain in their delivery boxes during configuration.

 

DriveConfig User's Guide
DriveConfig 1.2 Software

DriveAnalyzer

DriveAnalyzer is a software tool to analyze how an ACS800 frequency converter is running, how the motor is utilized, and the nature of the mechanical load at the motor shaft. It collects data, analyses it, and produces graphs and reports.

 

DriveAnalyzer life cycle announcement
DriveAnalyzer User's Manual

DriveDebug

Diagnostics tool for DDCS communication protocol drives, including ACS600 and ACS800.

 

DriveDebug life cycle announcement

\

RELATED CONTENT

Motors & Generators

High-efficiency motors and generators that deliver energy savings, reliability, and productivity in demanding applications.

Drives

World-class drives, systems, and packages that improve energy efficiency, reliability, productivity, safety, and performance.

Services

Comprehensive services for motors, generators and drives. Improve performance, extend lifetime and reduce costs with expert support worldwide.

PLC Automation

Proven PLC technology that enhances productivity, reliability, safety, and connectivity across industries and infrastructure.

Traction

High-performance electric drivetrain solutions for rail, industrial vehicles, transport and beyond.