LEGACY FIELDBUS OPTION MODULES FOR ABB DRIVES IN CLASSIC PHASE

ABB offers a range of legacy fieldbus option modules that are compatible with drives in the classic phase of their product lifecycle.

LEGACY MODULES FOR EtherNet CONNECTION

FENA-01, -11, -21 (PROFINET - EtherNet, IP - Modbus TCP)

FENA-01 module is compatible with ACS355 drives

 

FENA-11 module is compatible with following drives: ACS850, ACS355, ACSM1, ACQ810, ACS380ACS480, ACS580, ACQ580, ACS880

 

FENA-21 module is compatible with following drives: ACS850, ACS355, ACSM1, ACS380ACS480, ACS580, ACH580, ACQ580, ACS880, DCS880, DCT880

 

FENA-01, -11, -21 User manual

FENA-01, -11, -21 GSDML files

FENA-01, -11, -21 EDS files

RETA-01 (EtherNet, IP - Modbus TCP)

RETA-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RETA-01 User manual

RETA-01 EDS file

RETA-02 (PROFINET - Modbus TCP)

RETA-02 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RETA-02 User manual

RETA-02 GSD file

REPL-02 (Ethernet POWERLINK)

REPL-02 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

REPL-02 User manual

REPL-02 XDD file

RECA-01 (EtherCAT)

RECA-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RECA-01 User manual

RECA-01 XML file

LEGACY MODULES FOR SERIAL CONNECTION

RPBA-01 (PROFIBUS)

RPBA-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RPBA-01 User manual

RPBA-01 GSD file

RCAN-01 (CANopen)

RCAN-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RCAN-01 User manual

RCAN-01 EDS file

RMBA-01 (Modbus RTU)

RMBA-01 module is compatible with following drives: ACS800, ACQ800, DCS800

 

RMBA-01 User manual

RBIP-01 (BACnet, IP)

RBIP-01 module is compatible with ACH550 drives

 

RBIP-01 User manual

RLON-01 (LonWorks)

RLON-01 module is compatible with following drives: ACS550, ACH550, ACS800

 

RLON-01 User manual

RLON-01 Resource files

LEGACY MODULES FOR DEVICENET AND CONTROLNET

RDNA-01 (DeviceNet)

RDNA-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RDNA-01 User manual

RDNA-01 EDS file

RCNA-01 – (ControlNet)

RCNA-01 module is compatible with following drives: ACS550, ACH550, ACS800, ACQ800, DCS800

 

RCNA-01 User manual

RCNA-01 EDS files